Menu Search

Adjustable Torque Hinges - w/Leaf Screw

In stock

Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Mounting Hole Shape Overall Length Overall Thickness Overall Width View
$16.90 - $18.30 196 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$17.30 - $18.70 286 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$15.60 - $16.90 198 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$16.60 - $18.00 283 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$16.90 - $18.30 229 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$10.90 - $11.90 302 In stock
0.236 in
Countersink Through Hole
1.772 in
0.531 in
1.496 in
$12.30 - $14.40 100 In stock
0.118 in
Thru Hole
5.354 in
0.551 in
2.362 in
$10.40 - $12.20 199 In stock
0.118 in
Thru Hole
2.992 in
0.551 in
2.362 in
$16.60 - $18.00 269 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$16.90 - $18.30 280 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$17.30 - $18.70 283 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$11.40 - $13.30 100 In stock
0.118 in
Thru Hole
4.173 in
0.551 in
2.362 in
$17.30 - $18.70 288 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$16.60 - $18.00 278 In stock
0.354 in
Recessed Through Hole
2.047 in
0.709 in
2.244 in
$15.00 - $16.90 200 In stock
0.335 in
Countersink Through Hole
2.5 in
0.807 in
2.283 in
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992022

Price Range
$18.30 - $16.90

Stock Levels
196 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992033

Price Range
$18.70 - $17.30

Stock Levels
286 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992010

Price Range
$16.90 - $15.60

Stock Levels
198 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992031

Price Range
$18.00 - $16.60

Stock Levels
283 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992042

Price Range
$18.30 - $16.90

Stock Levels
229 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Torque Hinge - Overall Length - 45.0 mm | 1.772 in ; Overall Width - 38.0 mm | 1.496 in; Nylon; Black

239920

Price Range
$11.90 - $10.90

Stock Levels
302 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Mounting Hole Diameter
    0.177 in
  • Overall Length
    1.772 in
  • Overall Thickness
    0.531 in
  • Overall Width
    1.496 in
Leaf and Strap Hinge - ; Hinge Type - Leaf Hinge ; Overall Length - 136.0 mm | 5.354 in ; Steel

499623M

Price Range
$14.40 - $12.30

Stock Levels
100 In stock
Attributes
  • Leaf Thickness
    0.118 in
  • Overall Length
    5.354 in
  • Overall Thickness
    0.551 in
  • Overall Width
    2.362 in
  • Colour
    Black
Leaf and Strap Hinge - ; Hinge Type - Leaf Hinge ; Overall Length - 76.0 mm | 2.992 in ; Steel

499621M

Price Range
$12.20 - $10.40

Stock Levels
199 In stock
Attributes
  • Leaf Thickness
    0.118 in
  • Overall Length
    2.992 in
  • Overall Thickness
    0.551 in
  • Overall Width
    2.362 in
  • Colour
    Black
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992021

Price Range
$18.00 - $16.60

Stock Levels
269 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992032

Price Range
$18.30 - $16.90

Stock Levels
280 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992043

Price Range
$18.70 - $17.30

Stock Levels
283 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Leaf and Strap Hinge - ; Hinge Type - Leaf Hinge ; Overall Length - 106.0 mm | 4.173 in ; Steel

499622M

Price Range
$13.30 - $11.40

Stock Levels
100 In stock
Attributes
  • Leaf Thickness
    0.118 in
  • Overall Length
    4.173 in
  • Overall Thickness
    0.551 in
  • Overall Width
    2.362 in
  • Colour
    Black
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992023

Price Range
$18.70 - $17.30

Stock Levels
288 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

25992041

Price Range
$18.00 - $16.60

Stock Levels
278 In stock
Attributes
  • Leaf Thickness
    0.354 in
  • Mounting Hole Diameter
    0.217 in
  • Overall Length
    2.047 in
  • Overall Thickness
    0.709 in
  • Overall Width
    2.244 in
Torque Hinge - Overall Length - 63.5 mm | 2.5 in ; Overall Width - 58.0 mm | 2.283 in; PA; Black

249920

Price Range
$16.90 - $15.00

Stock Levels
200 In stock
Attributes
  • Leaf Thickness
    0.335 in
  • Mounting Hole Diameter
    0.177 in
  • Overall Length
    2.5 in
  • Overall Thickness
    0.807 in
  • Overall Width
    2.283 in