Menu Search

Clamping Knobs T Handle

In stock

T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.05 - $2.28 In production
1.160 in
1/4-20
Blind Hole
Steel
PP
$2.21 - $4.82 In production
2.500 in
5/16-18
Blind Hole
Steel
PP
$1.04 - $2.25 In production
1.160 in
10-24
Through Hole
Steel
PP
$1.05 - $2.30 In production
1.160 in
5/16-18
Through Hole
Steel
PP
$1.79 - $3.87 In production
2.000 in
5/16-18
Through Hole
Steel
PP
$2.19 - $4.79 In production
2.500 in
1/4-20
Through Hole
Steel
PP
$1.67 - $3.63 In production
2.250 in
1/4-20
Blind Hole
Steel
PP
$1.76 - $3.84 In production
0.500 in
2.250 in
3/8-16
Stud
Steel
PP
$0.69 - $1.50 In production
0.500 in
1.120 in
1/4-20
Stud
Steel
Polypropylene
$1.35 - $2.93 In production
2.000 in
2.000 in
5/16-18
Stud
Steel
PP
$1.23 - $2.69 In production
1.000 in
2.000 in
3/8-16
Stud
Steel
PP
$0.69 - $1.50 1200 In stock
0.500 in
1.120 in
1/4-20
Stud
Steel
PP
$1.28 - $2.79 In production
1.500 in
2.000 in
1/4-20
Stud
Steel
PP
$1.05 - $2.28 In production
1.160 in
1/4-20
Blind Hole
Steel
PP
$1.79 - $3.90 In production
2.000 in
3/8-16
Blind Hole
Steel
PP
$3.11 - $6.77 400 In stock
3.500 in
1/2-13
Blind Hole
Steel
Nylon
$1.05 - $2.28 In production
1.160 in
1/4-20
Through Hole
Molded Plastic
Nylon
$1.77 - $3.86 In production
2.000 in
1/4-20
Stop Nut
Steel
Nylon
$1.79 - $3.90 In production
2.000 in
3/8-16
Stop Nut
Steel
PP
$2.22 - $4.83 In production
2.500 in
3/8-16
Through Hole
Steel
PP
  • of 3
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----T1-B-21

Price Range
$2.28 - $1.05

Stock Levels
In production
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----T7-B-22

Price Range
$4.82 - $2.21

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 10-24; Insert Type Through Hole

KN04----T1A--21

Price Range
$2.25 - $1.04

Stock Levels
In production
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Thread Size
    10-24
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 5/16-18; Insert Type Through Hole

KN5C----T1---22

Price Range
$2.30 - $1.05

Stock Levels
In production
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Through Hole

KN5C----T5---21

Price Range
$3.87 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 1/4-20; Insert Type Through Hole

KN4C----T7---21

Price Range
$4.79 - $2.19

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 57.2 mm | 2.250 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----TR6--21

Price Range
$3.63 - $1.67

Stock Levels
In production
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.410 in
  • Hub Diameter
    0.770 in
  • Hub Height
    0.570 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 57.2 mm | 2.250 in; Thread Size 3/8-16; Insert Type Stud

KN6C0500TR6--21

Price Range
$3.84 - $1.76

Stock Levels
In production
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.410 in
  • Hub Diameter
    0.770 in
  • Hub Height
    0.570 in
  • Stud Length
    0.500 in
T Handle Knob - Knob Diameter 28.4 mm | 1.120 in; Thread Size 1/4-20; Insert Type Stud

KN4C0500T1A--21

Price Range
$1.50 - $0.69

Stock Levels
In production
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.670 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.120 in
  • Stud Length
    0.500 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Stud

KN5C2000T5---21

Price Range
$2.93 - $1.35

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    2.000 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Insert Type Stud

KN6C1000T5---21

Price Range
$2.69 - $1.23

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
T Handle Knob - Knob Diameter 28.4 mm | 1.120 in; Thread Size 1/4-20; Insert Type Stud

KN4C0500T1---21

Price Range
$1.50 - $0.69

Stock Levels
1200 In stock
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Stud Length
    0.500 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C1500T5---21

Price Range
$2.79 - $1.28

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.500 in
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----T1AB-21

Price Range
$2.28 - $1.05

Stock Levels
In production
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.670 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.120 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----T5-B-21

Price Range
$3.90 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    3/8-16
T Handle Knob - Knob Diameter 88.9 mm | 3.500 in; Thread Size 1/2-13; Insert Type Blind Hole

KN8C----T9-BN21

Price Range
$6.77 - $3.11

Stock Levels
400 In stock
Attributes
  • Knob Diameter
    3.500 in
  • Knob Height
    1.130 in
  • Hub Diameter
    0.970 in
  • Hub Height
    0.270 in
  • Thread Size
    1/2-13
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 1/4-20; Insert Type Through Hole

KN4C----T1D-N--

Price Range
$2.28 - $1.05

Stock Levels
In production
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.980 in
  • Hub Diameter
    0.480 in
  • Hub Height
    0.420 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Stop Nut

KN4C----T5-LN21

Price Range
$3.86 - $1.77

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Insert Type Stop Nut

KN6C----T5-L-21

Price Range
$3.90 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    3/8-16
T Handle Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Insert Type Through Hole

KN6C----T7---21

Price Range
$4.83 - $2.22

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    3/8-16
T Handle Knob - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Insert Type Stud

KN5C0750TR6--21

Price Range
$3.90 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.410 in
  • Hub Diameter
    0.770 in
  • Hub Height
    0.570 in
  • Stud Length
    0.750 in
T Handle Knob - Knob Diameter 28.4 mm | 1.120 in; Thread Size 1/4-20; Insert Type Stud

KN4C1000T1---21

Price Range
$1.62 - $0.75

Stock Levels
In production
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Stud Length
    1.000 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Stud

KN5C1500T5---21

Price Range
$2.81 - $1.29

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.500 in
T Handle Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Insert Type Stud

KN6C0750T7---21

Price Range
$3.21 - $1.47

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Stud Length
    0.750 in
T Handle Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 10-32; Insert Type Stud

KN021125T2--N70

Price Range
$3.09 - $1.43

Stock Levels
In production
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    0.350 in
  • Hub Diameter
    0.540 in
  • Hub Height
    0 in
  • Stud Length
    1.120 in
T Handle Knob - Knob Diameter 28.4 mm | 1.120 in; Thread Size 10-24; Insert Type Stud

KN040750T1---21

Price Range
$1.55 - $0.71

Stock Levels
In production
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Stud Length
    0.750 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C1000T5---21

Price Range
$2.66 - $1.22

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----T5-B-21

Price Range
$3.86 - $1.77

Stock Levels
700 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----T7-B-21

Price Range
$4.83 - $2.22

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    3/8-16
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 1/4-20; Insert Type Through Hole

KN4C----T1---21

Price Range
$2.28 - $1.05

Stock Levels
1270 In stock
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----T1--L22

Price Range
$2.30 - $1.05

Stock Levels
In production
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----T5-LN21

Price Range
$3.87 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Through Hole

KN5C----T7---21

Price Range
$4.82 - $2.21

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----TR6--22

Price Range
$3.65 - $1.68

Stock Levels
In production
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.410 in
  • Hub Diameter
    0.770 in
  • Hub Height
    0.570 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 57.2 mm | 2.250 in; Thread Size 3/8-16; Insert Type Stud

KN6C1000TR6--21

Price Range
$4.01 - $1.85

Stock Levels
In production
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.410 in
  • Hub Diameter
    0.770 in
  • Hub Height
    0.570 in
  • Stud Length
    1.000 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Stud

KN5C0750T5---21

Price Range
$2.61 - $1.20

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    0.750 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Stud

KN5C1250T7---21

Price Range
$2.73 - $1.26

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.250 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Insert Type Stud

KN6C1500T5---21

Price Range
$2.82 - $1.29

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.500 in
T Handle Knob - Knob Diameter 28.4 mm | 1.120 in; Thread Size 1/4-20; Insert Type Stud

KN4C0750T1---21

Price Range
$1.56 - $0.72

Stock Levels
In production
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Stud Length
    0.750 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C2000T5---21

Price Range
$2.91 - $1.34

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    2.000 in
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 10-24; Insert Type Blind Hole

KN04----T1AB-90

Price Range
$2.25 - $1.04

Stock Levels
In production
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.670 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.120 in
  • Thread Size
    10-24
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----T5-B-22

Price Range
$3.87 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 88.9 mm | 3.500 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----T9-B-21

Price Range
$6.71 - $3.08

Stock Levels
In production
Attributes
  • Knob Diameter
    3.500 in
  • Knob Height
    1.130 in
  • Hub Diameter
    0.970 in
  • Hub Height
    0.270 in
  • Thread Size
    3/8-16
T Handle Knob - Knob Diameter 29.5 mm | 1.160 in; Thread Size 1/4-20; Insert Type Through Hole

KN4C----T1A--21

Price Range
$2.28 - $1.05

Stock Levels
In production
Attributes
  • Knob Diameter
    1.160 in
  • Knob Height
    0.670 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.120 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Through Hole

KN4C----T5---21

Price Range
$3.86 - $1.77

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    1/4-20
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Insert Type Through Hole

KN6C----T5---21

Price Range
$3.90 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    3/8-16
T Handle Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----T7-LN21

Price Range
$4.82 - $2.21

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Thread Size
    5/16-18
T Handle Knob - Knob Diameter 57.2 mm | 2.250 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----TR6--21

Price Range
$3.68 - $1.68

Stock Levels
In production
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.410 in
  • Hub Diameter
    0.770 in
  • Hub Height
    0.570 in
  • Thread Size
    3/8-16
T Handle Knob - Knob Diameter 28.4 mm | 1.120 in; Thread Size 10-32; Insert Type Stud

KN020500T1---21

Price Range
$1.49 - $0.68

Stock Levels
In production
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Stud Length
    0.500 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Insert Type Stud

KN5C1000T5---21

Price Range
$2.67 - $1.23

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
T Handle Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Stud

KN5C2000T7---21

Price Range
$3.51 - $1.61

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.110 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.460 in
  • Stud Length
    2.000 in
T Handle Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 10-32; Insert Type Stud

KN020875T2--N70

Price Range
$2.99 - $1.37

Stock Levels
In production
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    0.350 in
  • Hub Diameter
    0.540 in
  • Hub Height
    0 in
  • Stud Length
    0.870 in
T Handle Knob - Knob Diameter 28.4 mm | 1.120 in; Thread Size 10-24; Insert Type Stud

KN040500T1---21

Price Range
$1.49 - $0.68

Stock Levels
In production
Attributes
  • Knob Diameter
    1.120 in
  • Knob Height
    0.940 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.390 in
  • Stud Length
    0.500 in
T Handle Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C0750T5---21

Price Range
$2.60 - $1.19

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    1.040 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    0.750 in