The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The Fibre Reels are board mountable using standoff EFA04 27 ASS and stackable using Stacking Pillar EFA04 53 ASS
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Radius | Mounting Method | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$5.4219 - $6.1259 | 1098 In stock |
25.0 mm
|
Screw
|
0.157 in
4.0 mm
|
|||||||
EFA04-10-001 | $7.271 - $8.2623 | 100 In stock |
30.0 mm
|
Screw
|
0.154 in
3.9 mm
|
||||||
$9.4143 - $10.353 | 600 In stock |
25.0 mm
|
Adhesive
|
0.252 in
6.4 mm
|
|||||||
$6.3045 - $7.8804 | 2400 In stock |
25.0 mm
|
Screw
|
0.252 in
6.4 mm
|
|||||||
$9.9186 - $11.0589 | In production |
30.0 mm
|
Adhesive
|
0.488 in
12.4 mm
|
|||||||
$10.8854 - $12.3696 | In production |
35.0 mm
|
Screw
|
0.315 in
8.0 mm
|
|||||||
$8.616 - $9.7908 | 600 In stock |
30.0 mm
|
Adhesive
|
0.154 in
3.9 mm
|
|||||||
$8.8262 - $9.7881 | 300 In stock |
30.0 mm
|
Screw
|
0.488 in
12.4 mm
|
|||||||
$9.4565 - $10.7459 | 200 In stock |
40.0 mm
|
Screw
|
0.252 in
6.4 mm
|
|||||||
$6.7244 - $7.5491 | In production |
25.0 mm
|
Adhesive
|
0.157 in
4.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue