Menu Search

Furniture Locks - Glass Door Slide

In stock

These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.

It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.

The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.

Please get in touch with your local sales team to acquire the Keyed Alike version.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Latch Style Latch Material Key Type View
$5.45 - $6.05 In production
Furniture Latch
Nylon
Keyed Alike
$11.80 - $12.80 258 In stock
Furniture Latch
Die Cast Zinc Alloy
Keyed Alike
$9.20 - $10.20 266 In stock
Furniture Latch
Zinc Alloy
Keyed Alike
$12.40 - $13.60 250 In stock
Glass Door Latch
Die Cast Zinc Alloy
Keyed Alike
$8.20 - $9.30 400 In stock
Furniture Latch
Zinc Alloy
Keyed Alike
$7.90 - $8.40 586 In stock
Cam Latch
Die Cast Zinc Alloy
Keyed Alike
$11.80 - $12.80 150 In stock
Furniture Latch
Die Cast Zinc Alloy
Keyed To Differ
$10.30 - $11.40 395 In stock
Furniture Latch
Zinc Alloy
Keyed To Differ
$7.90 - $8.40 564 In stock
Cam Latch
Die Cast Zinc Alloy
Keyed To Differ
$8.20 - $9.30 200 In stock
Furniture Latch
Zinc Alloy
Keyed To Differ
$7.90 - $8.40 393 In stock
Cam Latch
Die Cast Zinc Alloy
Keyed Alike
$7.90 - $8.40 296 In stock
Cam Latch
Die Cast Zinc Alloy
Keyed To Differ
In production
Glass Door Latch
Steel
Keyed To Differ
Furniture Lock - Key Type - Keyed Alike ; Latch Material - Nylon ; Minimum Mounting Hole Size - 19.5 mm | 0.768 in ; Colour - Black

03301

Price Range
$6.05 - $5.45

Stock Levels
In production
Attributes
  • Housing Height
    0.787 in
  • Panel Thickness
    0.276 in
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
Furniture Lock - Key Type - Keyed Alike ; Latch Material - Die Cast Zinc Alloy ; ; Colour - Silver

02101

Price Range
$12.80 - $11.80

Stock Levels
258 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Includes
    Two keys supplied with each latch
  • Key Type
    Keyed Alike
  • Latch Material
    Die Cast Zinc Alloy
Furniture Lock - Key Type - Keyed Alike ; Latch Material - Zinc Alloy ; Minimum Mounting Hole Size - 19.5 mm | 0.768 in ; Colour - Silver

03201

Price Range
$10.20 - $9.20

Stock Levels
266 In stock
Attributes
  • Housing Height
    0.787 in
  • Cam Material
    Steel
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Includes
    Two keys supplied with each latch
Furniture Lock - Key Type - Keyed Alike ; Latch Material - Die Cast Zinc Alloy ; ; Colour - Silver

02001

Price Range
$13.60 - $12.40

Stock Levels
250 In stock
Attributes
  • Panel Thickness
    0.236 in
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Includes
    Two keys supplied with each latch
  • Key Type
    Keyed Alike
Furniture Lock - Key Type - Keyed Alike ; Latch Material - Zinc Alloy ; Minimum Mounting Hole Size - 22.5 mm | 0.886 in ; Colour - Silver

03001

Price Range
$9.30 - $8.20

Stock Levels
400 In stock
Attributes
  • Housing Height
    0.787 in
  • Cam Material
    Steel
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Includes
    Two keys supplied with each latch, Strike Plate Sold Separately
Furniture Lock - Key Type - Keyed Alike ; Latch Material - Die Cast Zinc Alloy ; ; Colour - Silver

05010300

Price Range
$8.40 - $7.90

Stock Levels
586 In stock
Attributes
  • Housing Height
    0.65 in
  • Cam Material
    Steel
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
Furniture Lock - Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy ; ; Colour - Silver

02102

Price Range
$12.80 - $11.80

Stock Levels
150 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Includes
    Two keys supplied with each latch
  • Key Type
    Keyed To Differ
  • Latch Material
    Die Cast Zinc Alloy
Furniture Lock - Key Type - Keyed To Differ ; Latch Material - Zinc Alloy ; Minimum Mounting Hole Size - 19.5 mm | 0.768 in ; Colour - Silver

03202

Price Range
$11.40 - $10.30

Stock Levels
395 In stock
Attributes
  • Housing Height
    0.787 in
  • Cam Material
    Steel
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Includes
    Two keys supplied with each latch
Furniture Lock - Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy ; ; Colour - Silver

05023200

Price Range
$8.40 - $7.90

Stock Levels
564 In stock
Attributes
  • Housing Height
    0.65 in
  • Cam Material
    Steel
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
Furniture Lock - Key Type - Keyed To Differ ; Latch Material - Zinc Alloy ; Minimum Mounting Hole Size - 22.5 mm | 0.886 in ; Colour - Silver

03002

Price Range
$9.30 - $8.20

Stock Levels
200 In stock
Attributes
  • Housing Height
    0.787 in
  • Cam Material
    Steel
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Includes
    Two keys supplied with each latch, Strike Plate Sold Separately
Furniture Lock - Key Type - Keyed Alike ; Latch Material - Die Cast Zinc Alloy ; ; Colour - Silver

05020300

Price Range
$8.40 - $7.90

Stock Levels
393 In stock
Attributes
  • Housing Height
    0.65 in
  • Cam Material
    Steel
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
Furniture Lock - Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy ; ; Colour - Silver

05013200

Price Range
$8.40 - $7.90

Stock Levels
296 In stock
Attributes
  • Housing Height
    0.65 in
  • Cam Material
    Steel
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
Furniture Lock Keyed To Differ 4.0 mm 20.0 mm Steel

02002E


Stock Levels
In production
Attributes
  • Housing Height
    0.787 in
  • Panel Thickness
    0.492 in
  • Cam Material
    Steel
  • Colour
    Chrome
  • Finish
    Chrome Plated