Grease nipple caps are designed to be attached to the base and protect grease nipples from dust, moisture, dirt and other contaminants. The cap is knurled for easy gripping and has a retaining washer to keep it in place. In addition to having a protective function, they can be used as a visual indicator of whether the fitting has been lubricated.
It is an economical solution, quick and easy to install and remove. Used in machinery applications, equipment, vehicles or any other application that uses grease nipples.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Washer Hole Diameter | Inside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.087 - $1.0877 | 56870 In stock |
0.236 in
6.0 mm
|
0.228 in
5.8 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue