Menu Search

Grommet Strips - Channels, MDS Filled Nylon

In stock

Used as wear strips, non-abrasive edging, noise-reducing conveyor strips, framing, binding, or to protect from sharp edges. Built-in lubricant for reduced friction and longer part life. Resistant to ordinary solvents, mild acids and alkalis or fungus growth.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability Compatible Panel Thickness Range View
$321.80 - $893.60 224 In stock
$196.60 - $455.00 131 In stock
$219.20 - $608.80 In production
$133.90 - $379.10 49 In stock
Grommet Strip - Minimum Compatible Panel Thickness - 1.1 mm | 0.045 in; Maximum Compatible Panel Thickness - 6.4 mm | 0.250 in; PA; Grey

DSC-3-48

Price Range
$893.60 - $321.80

Stock Levels
224 In stock
Attributes
  • Overall Height
    0.626 in
  • Overall Length
    3.937 ft
  • Wall Thickness
    0.063 in
  • Colour
    Grey
  • Full Material
    Polyamide 66.6
Grommet Strip - Minimum Compatible Panel Thickness - 0.5 mm | 0.020 in; Maximum Compatible Panel Thickness - 3.2 mm | 0.125 in; PA; Grey

DSC-1-48

Price Range
$455.00 - $196.60

Stock Levels
131 In stock
Attributes
  • Overall Height
    0.374 in
  • Overall Length
    3.937 ft
  • Wall Thickness
    0.047 in
  • Colour
    Grey
  • Full Material
    Polyamide 6
Grommet Strip - Minimum Compatible Panel Thickness - 0.8 mm | 0.031 in; Maximum Compatible Panel Thickness - 4.8 mm | 0.188 in; PA; Grey

DSC-2-48

Price Range
$608.80 - $219.20

Stock Levels
In production
Attributes
  • Overall Height
    0.5 in
  • Overall Length
    3.937 ft
  • Wall Thickness
    0.047 in
  • Colour
    Grey
  • Full Material
    Polyamide 6
Grommet Strip - Minimum Compatible Panel Thickness - 0.8 mm | 0.031 in; Maximum Compatible Panel Thickness - 1.6 mm | 0.062 in; PA; Grey

DSC-.5-48

Price Range
$379.10 - $133.90

Stock Levels
49 In stock
Attributes
  • Overall Height
    0.299 in
  • Overall Length
    3.937 ft
  • Wall Thickness
    0.031 in
  • Colour
    Grey
  • Full Material
    Polyamide 66.6