Menu Search

Handle Turn Cam Latches - L Handle

In stock

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Handle Length View
$18.60 - $23.90 100 In stock
4.37 in
$21.10 - $27.10 126 In stock
4.37 in
$14.80 - $19.00 134 In stock
4.37 in
$117.10 - $149.10 In production
4.291 in
$21.10 - $27.10 136 In stock
4.37 in
$18.60 - $23.90 50 In stock
4.37 in
$21.10 - $27.10 72 In stock
4.37 in
$107.20 - $136.40 92 In stock
4.291 in
$21.10 - $27.10 803 In stock
4.37 in
$21.10 - $27.10 In production
4.37 in
$21.10 - $27.10 149 In stock
4.37 in
$18.50 - $23.80 291 In stock
4.37 in
$117.10 - $149.10 In production
4.291 in
$21.10 - $27.10 183 In stock
4.37 in
$21.10 - $27.10 50 In stock
4.37 in
$17.80 - $22.90 62 In stock
4.37 in
$117.10 - $149.10 In production
4.291 in
$27.70 - $29.70 99 In stock
5.512 in
$27.70 - $29.70 In production
5.512 in
$27.70 - $29.70 63 In stock
5.512 in
  • of 2
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111110000

Price Range
$23.90 - $18.60

Stock Levels
100 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111120100

Price Range
$27.10 - $21.10

Stock Levels
126 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111200000

Price Range
$19.00 - $14.80

Stock Levels
134 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; ; ; Key Type - Keyed Alike SS Shutter

111400300

Price Range
$149.10 - $117.10

Stock Levels
In production
Attributes
  • Colour
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751

111110700

Price Range
$27.10 - $21.10

Stock Levels
136 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111120000

Price Range
$23.90 - $18.60

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111123200

Price Range
$27.10 - $21.10

Stock Levels
72 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; ; ; Key Type - No Key

111400000

Price Range
$136.40 - $107.20

Stock Levels
92 In stock
Attributes
  • Colour
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike SS Shutter

111110300

Price Range
$27.10 - $21.10

Stock Levels
803 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111113200

Price Range
$27.10 - $21.10

Stock Levels
In production
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751

111120700

Price Range
$27.10 - $21.10

Stock Levels
149 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed To Differ

111200200

Price Range
$23.80 - $18.50

Stock Levels
291 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; ; ; Key Type - Keyed Different SS Shutter

111403200

Price Range
$149.10 - $117.10

Stock Levels
In production
Attributes
  • Colour
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111110100

Price Range
$27.10 - $21.10

Stock Levels
183 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike SS Shutter

111120300

Price Range
$27.10 - $21.10

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111200100

Price Range
$22.90 - $17.80

Stock Levels
62 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; ; ; Key Type - Keyed CH751

111400700

Price Range
$149.10 - $117.10

Stock Levels
In production
Attributes
  • Colour
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 80.0 mm | 3.15 in ; ; Key Type - Keyed Alike

0121800301

Price Range
$29.70 - $27.70

Stock Levels
99 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 60.0 mm | 2.362 in ; ; Key Type - Keyed Alike

0121600301

Price Range
$29.70 - $27.70

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 50.0 mm | 1.969 in ; ; Key Type - Keyed Alike

0121500301

Price Range
$29.70 - $27.70

Stock Levels
63 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; ; ; Key Type - Padlock Only Key

2114000

Price Range
$111.80 - $91.40

Stock Levels
50 In stock
Attributes
  • Colour
  • Finish
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 30 mm | 1.181 in ; ; Key Type - No Key

0123300001

Price Range
$20.30 - $19.10

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; ; ; Key Type - Padlock Only Key

211111100

Price Range
$21.80 - $20.30

Stock Levels
7 In stock
Attributes
  • Colour
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 40.0 mm | 1.575 in ; ; Key Type - No Key

0123400001

Price Range
$20.30 - $19.10

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 40.0 mm | 1.575 in ; ; Key Type - No Key

0121400001

Price Range
$25.70 - $24.20

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; ; ; Key Type - Keyed CH751

111200700

Price Range
$24.60 - $19.10

Stock Levels
97 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; ; ; Key Type - Padlock Only Key

211121200

Price Range
$21.80 - $20.30

Stock Levels
In production
Attributes
  • Colour
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 60.0 mm | 2.362 in ; ; Key Type - No Key

0123600001

Price Range
$20.30 - $19.10

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 30 mm | 1.181 in ; ; Key Type - No Key

0121300001

Price Range
$20.30 - $19.10

Stock Levels
195 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 50.0 mm | 1.969 in ; ; Key Type - No Key

0123500001

Price Range
$20.30 - $19.10

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
HVAC Lock - Handle Length 140.0 mm | 5.512 in; PA; Black

01220001E


Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    PA
Latch Handle - L-Shape ; Handle Length 111.0 mm | 4.37 in; Die Cast Zinc Alloy

0111102002E


Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
- Base Length - 40.0 mm | 1.575 in; Base Width - 30.0 mm | 1.181 in; Zamak

012A2E


Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Zamak
HVAC Lock - Handle Length 140.0 mm | 5.512 in; PA

0121800001E


Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    PA
- Handle Length 125.0 mm | 4.921 in; Steel

012A1E


Stock Levels
In production
Attributes
  • Colour
    Yellow
  • Material
    Steel
HVAC Lock - Handle Length 140.0 mm | 5.512 in; PA

0121500001E


Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    PA
Latch Handle - L-Shape ; Handle Length 111.0 mm | 4.37 in; Die Cast Zinc Alloy

0111102001E


Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy