These Cinch Straps have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates without causing damage. It is long-lasting and provides a safe, adjustable binding solution that is simple to apply. It is also resistant to chemicals and can sustain high temperatures.
The heavy duty model is strengthened with Ballistic Cordura Nylon and ultrasonically welded to a 1.5 inch hook and loop material. It is used in industrial and automotive applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Circumference of Hose Bundles | Type | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$21.40 - $25.20 | In production |
129.5 mm | 5.100 in
|
Heavy
|
||||||||
$19.00 - $22.30 | 60 In stock |
32.3 mm | 1.270 in
|
Heavy
|
||||||||
$27.00 - $31.80 | 50 In stock |
97 mm | 3.820 in
|
Heavy
|
||||||||
$31.90 - $37.60 | 559 In stock |
161.8 mm | 6.370 in
|
Heavy
|
||||||||
$26.20 - $30.80 | In production |
64.5 mm | 2.540 in
|
Heavy
|
||||||||
$7.80 - $9.20 | 40 In stock |
129.5 mm | 5.100 in
|
Standard
|
||||||||
$3.80 - $4.50 | In production |
32.3 mm | 1.270 in
|
Standard
|
||||||||
$11.40 - $13.40 | 210 In stock |
97 mm | 3.820 in
|
Standard
|
||||||||
$12.00 - $14.10 | In production |
161.8 mm | 6.370 in
|
Standard
|
||||||||
$10.40 - $12.20 | In production |
64.5 mm | 2.540 in
|
Standard
|
||||||||
$6.60 - $7.80 | 104 In stock |
97 mm | 3.820 in
|
Standard
|
||||||||
$9.00 - $10.60 | 82 In stock |
161.8 mm | 6.370 in
|
Standard
|
||||||||
$5.40 - $6.40 | 734 In stock |
64.5 mm | 2.540 in
|
Standard
|
||||||||
$11.60 - $13.70 | 381 In stock |
129.5 mm | 5.100 in
|
Standard
|
||||||||
$9.20 - $10.80 | In production |
32.3 mm | 1.270 in
|
Standard
|
||||||||
$20.20 - $23.80 | In production |
97 mm | 3.820 in
|
Heavy
|
||||||||
TCS20HA | $22.60 - $26.60 | In production |
161.8 mm | 6.370 in
|
Heavy
|
|||||||
$19.30 - $22.70 | In production |
64.5 mm | 2.540 in
|
Heavy
|
||||||||
$27.80 - $32.70 | 185 In stock |
129.5 mm | 5.100 in
|
Heavy
|
||||||||
$25.10 - $29.50 | 109 In stock |
32.3 mm | 1.270 in
|
Heavy
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue