Flexible Foam Cord can be used like a gasket, for the masking of threads, grooves, slots and keyways.
The foam cord can be cut to a desired length and can also be used multiple times. Suitable applications include; powder coating, e-coating, plating and anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Outside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$16.20 - $20.30 | In production |
0.125 in
3.2 mm
|
|||||||||
$539.80 - $674.70 | 5 In stock |
1.250 in
31.8 mm
|
|||||||||
$90.30 - $112.90 | 7 In stock |
0.500 in
12.7 mm
|
|||||||||
$267.50 - $334.40 | 7 In stock |
0.875 in
22.2 mm
|
|||||||||
$347.70 - $434.70 | 6 In stock |
1.000 in
25.4 mm
|
|||||||||
1426395 | $197.90 - $247.40 | 6 In stock |
0.750 in
19.1 mm
|
||||||||
$1,050.60 - $1,313.20 | 7 In stock |
1.750 in
44.5 mm
|
|||||||||
$74.50 - $93.00 | 12 In stock |
0.312 in
7.9 mm
|
|||||||||
$138.90 - $173.50 | 9 In stock |
0.625 in
15.9 mm
|
|||||||||
$1,369.40 - $1,711.70 | 7 In stock |
2.000 in
50.8 mm
|
|||||||||
1426385 | $30.30 - $37.90 | 1 In stock |
0.187 in
4.7 mm
|
||||||||
$49.90 - $62.40 | 10 In stock |
0.250 in
6.4 mm
|
|||||||||
$774.10 - $967.60 | 9 In stock |
1.500 in
38.1 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue