Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.2906 - $0.7017 | 500 In stock |
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|||||||
$0.1835 - $0.2796 | 4000 In stock |
0.31 in
7.9 mm
|
0.750 in
19.1 mm
|
0.375 in
9.5 mm
|
|||||||
$0.1301 - $0.1983 | 2000 In stock |
0.635 in
16.1 mm
|
1.12 in
28.4 mm
|
0.140 in
3.6 mm
|
|||||||
17M04DIN34815B | $0.0279 - $0.0425 | 15000 In stock |
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||||||
$0.0479 - $0.0729 | 31000 In stock |
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|||||||
$0.1269 - $0.1934 | 5500 In stock |
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|||||||
$0.0503 - $0.0767 | 5000 In stock |
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
0.050 in
1.3 mm
|
|||||||
$0.1407 - $0.2144 | 84000 In stock |
0.505 in
12.8 mm
|
1 in
25.4 mm
|
0.125 in
3.2 mm
|
|||||||
$0.0279 - $0.0425 | 9000 In stock |
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|||||||
$0.0912 - $0.1209 | 2000 In stock |
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|||||||
$0.0591 - $0.09 | 1000 In stock |
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|||||||
$0.1736 - $0.2646 | In production |
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|||||||
$0.1175 - $0.179 | 173000 In stock |
0.36 in
9.1 mm
|
0.983 in
25 mm
|
0.120 in
3 mm
|
|||||||
$0.0305 - $0.0464 | 42000 In stock |
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|||||||
$0.089 - $0.1355 | 9000 In stock |
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|||||||
$0.2541 - $0.3875 | 2000 In stock |
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
|||||||
$0.1254 - $0.1911 | 16000 In stock |
0.390 in
9.9 mm
|
1.12 in
28.4 mm
|
0.125 in
3.2 mm
|
|||||||
$0.0609 - $0.081 | In production |
0.13 in
3.3 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
|||||||
$0.0828 - $0.1262 | 9000 In stock |
1.525 in
38.7 mm
|
2 in
50.8 mm
|
0.060 in
1.5 mm
|
|||||||
$0.3923 - $0.5979 | 500 In stock |
0.635 in
16.1 mm
|
2 in
50.8 mm
|
0.060 in
1.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue