Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
63 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.1013 - $0.1182 43000 In stock
2-56
0.180 in
Natural
Nylon 6/6
0.070 in
$0.0912 - $0.1064 8000 In stock
2-56
0.180 in
Natural
Nylon 6/6
0.090 in
$0.3501 - $0.4083 2000 In stock
6-32
0.305 in
Clear
Polycarbonate
0.120 in
$0.0953 - $0.1112 8000 In stock
8-32
0.340 in
Natural
Nylon 6/6
0.170 in
$0.0725 - $0.0795 25000 In stock
12-24
0.425 in
Natural
Nylon 6/6
0.207 in
$0.1279 - $0.1949 500 In stock
3/8-32
0.560 in
Natural
Nylon 6/6
0.330 in
$0.3944 - $0.6011 500 In stock
11/16-27
1.000 in
Natural
Nylon 6/6
0.250 in
$0.0875 - $0.1022 25000 In stock
M5
0.315 in
Natural
Nylon 6/6
0.185 in
$0.2586 - $0.3017 1000 In stock
M12
0.709 in
Natural
Nylon 6/6
0.425 in
$0.1073 - $0.1254 4000 In stock
1/4-20
0.425 in
Natural
Nylon 6/6
0.258 in
$0.0797 - $0.1214 7500 In stock
M8
0.512 in
Natural
Nylon 6/6
0.268 in
$0.0642 - $0.0747 48000 In stock
M2.5
0.193 in
Natural
Polyamide 6/6
0.071 in
$0.3417 - $0.3987 8000 In stock
#4-40
0.250 in
Clear
Polycarbonate
0.100 in
$0.0645 - $0.071 16000 In stock
6-40
0.305 in
Natural
Nylon 6/6
0.120 in
$0.3663 - $0.4274 24000 In stock
10-32
0.365 in
Clear
Polycarbonate
0.135 in
$0.1836 - $0.2798 7500 In stock
1/2-210
0.750 in
Natural
Nylon 6/6
0.430 in
$0.1037 - $0.1208 7000 In stock
M3
Natural
Nylon 6/6
$0.0596 - $0.0695 11000 In stock
3-48
0.180 in
Natural
Nylon 6/6
0.070 in
$0.0942 - $0.1098 41000 In stock
6-32
0.305 in
Natural
Nylon 6/6
0.146 in
$0.0972 - $0.1134 5000 In stock
10-24
0.365 in
Natural
Nylon 6/6
0.196 in
  • of 4
Lock Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Nylon 6/6

0700256LN

Price Range
$0.1182 - $0.1013

Stock Levels
43000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    2-56
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 2.3 mm | 0.090 in; Natural; Nylon

0400256HNS

Price Range
$0.1064 - $0.0912

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    2-56
  • Overall Height
    0.090 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Clear; PC

0400632HNPC

Price Range
$0.4083 - $0.3501

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    6-32
  • Overall Height
    0.120 in
  • Colour
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.6 mm | 0.340 in; Overall Height 4.3 mm | 0.170 in; Natural; Nylon

0400832HNS

Price Range
$0.1112 - $0.0953

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.340 in
  • Thread Size
    8-32
  • Overall Height
    0.170 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 12-24; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 5.3 mm | 0.207 in; Natural; Nylon

0401224HN

Price Range
$0.0795 - $0.0725

Stock Levels
25000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    12-24
  • Overall Height
    0.207 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-32; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437532HN

Price Range
$0.1949 - $0.1279

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 11/16-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 6.4 mm | 0.250 in; Natural; Nylon

0468727HN

Price Range
$0.6011 - $0.3944

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.7 mm | 0.185 in; Natural; Nylon

04M050080HNDIN34814

Price Range
$0.1022 - $0.0875

Stock Levels
25000 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5
  • Overall Height
    0.185 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in; Natural; Nylon

04M120175HNDIN34814

Price Range
$0.3017 - $0.2586

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.709 in
  • Thread Size
    M12
  • Overall Height
    0.425 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.6 mm | 0.258 in; Natural; Nylon

0425020HNS

Price Range
$0.1254 - $0.1073

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.8 mm | 0.268 in; Natural; Nylon

04M080125HNDIN34814

Price Range
$0.1214 - $0.0797

Stock Levels
7500 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8
  • Overall Height
    0.268 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M2.5; Distance Across Flats 4.9 mm | 0.193 in; Overall Height 1.8 mm | 0.071 in

04M025045HN

Price Range
$0.0747 - $0.0642

Stock Levels
48000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5
  • Overall Height
    0.071 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Clear; PC

0400440HNPC

Price Range
$0.3987 - $0.3417

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 6-40; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Natural; Nylon

0400640HN

Price Range
$0.071 - $0.0645

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    6-40
  • Overall Height
    0.120 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Clear; PC

0401032HNPC

Price Range
$0.4274 - $0.3663

Stock Levels
24000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-32
  • Overall Height
    0.135 in
  • Colour
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 1/2-210; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon

0450020HN

Price Range
$0.2798 - $0.1836

Stock Levels
7500 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-210
  • Overall Height
    0.430 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | NaN in; Overall Height 2.4 mm | NaN in; Natural; Nylon

04M030050HNDIN34814

Price Range
$0.1208 - $0.1037

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 3-48; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon

0400348HN

Price Range
$0.0695 - $0.0596

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    3-48
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3.7 mm | 0.146 in; Natural; Nylon

0400632HNS

Price Range
$0.1098 - $0.0942

Stock Levels
41000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    6-32
  • Overall Height
    0.146 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon

0401024HNS

Price Range
$0.1134 - $0.0972

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-24
  • Overall Height
    0.196 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 18; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 22.1 mm | 0.870 in; Natural; Nylon

0410008HN

Price Range
$1.1568 - $0.759

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    18
  • Overall Height
    0.870 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-20; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon

0443720HN

Price Range
$0.2747 - $0.2355

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-20
  • Overall Height
    0.380 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/8-9; Distance Across Flats 32.5 mm | 1.280 in; Overall Height 19.1 mm | 0.750 in; Natural; Nylon

0487509HN

Price Range
$1.0277 - $0.6744

Stock Levels
In production
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.2 mm | 0.205 in; Natural; Nylon

04M060100HNDIN34814

Price Range
$0.1046 - $0.0896

Stock Levels
In production
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.205 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 14.8 mm | 0.583 in; Natural; Nylon

04M160200HNDIN34814

Price Range
$0.5279 - $0.4526

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.945 in
  • Thread Size
    M16
  • Overall Height
    0.583 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M2; Distance Across Flats 3.9 mm | 0.154 in; Overall Height 1.2 mm | 0.047 in

04M020040HN

Price Range
$0.0746 - $0.0678

Stock Levels
32000 In stock
Attributes
  • Distance Across Flats
    0.154 in
  • Thread Size
    M2
  • Overall Height
    0.047 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 3.1 mm | 0.124 in; Natural; Nylon

0400440HNS

Price Range
$0.1065 - $0.0969

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.124 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in; Clear; PC

0400832HNPC

Price Range
$0.4176 - $0.3581

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    8-32
  • Overall Height
    0.130 in
  • Colour
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon

0401032HNS

Price Range
$0.1134 - $0.0972

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-32
  • Overall Height
    0.196 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437524HN

Price Range
$0.1466 - $0.0961

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon

0462518HN

Price Range
$0.4701 - $0.3085

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in; Natural; Nylon

04M040070HNDIN34814

Price Range
$0.1208 - $0.1037

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4
  • Overall Height
    0.126 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M10; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 8.4 mm | 0.331 in; Natural; Nylon

04M100150HNDIN34814

Price Range
$0.2606 - $0.2234

Stock Levels
In production
Attributes
  • Distance Across Flats
    0.63 in
  • Thread Size
    M10
  • Overall Height
    0.331 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425020HN

Price Range
$0.0761 - $0.0692

Stock Levels
115000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.236 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size M12; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.4647 - $0.3983

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12
  • Overall Height
    0.413 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401024HN

Price Range
$0.0711 - $0.0609

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-24
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon

0443714HN

Price Range
$0.2573 - $0.1688

Stock Levels
32500 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3.5; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 2.7 mm | 0.106 in

04M035060HN

Price Range
$0.0747 - $0.0642

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5
  • Overall Height
    0.106 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425028HN

Price Range
$0.0761 - $0.0692

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.236 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon

0462511HN

Price Range
$0.4701 - $0.3085

Stock Levels
250 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon

0400256HN

Price Range
$0.0665 - $0.0605

Stock Levels
59000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    2-56
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M10; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1601 - $0.1373

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10
  • Overall Height
    0.386 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size M5; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 4.3 mm | 0.169 in

04M050080HN

Price Range
$0.0767 - $0.0696

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5
  • Overall Height
    0.169 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in; Natural; Nylon

0400832HN

Price Range
$0.0696 - $0.0633

Stock Levels
69000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    8-32
  • Overall Height
    0.130 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon

0431224HN

Price Range
$0.14 - $0.0918

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon

0475010HN

Price Range
$0.794 - $0.5208

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.3 mm | 0.563 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437516HN

Price Range
$0.1466 - $0.0961

Stock Levels
51500 In stock
Attributes
  • Distance Across Flats
    0.563 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

04M060100HN

Price Range
$0.0803 - $0.0689

Stock Levels
39000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.213 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 7.7 mm | 0.302 in; Natural; Nylon

0431218HN

Price Range
$0.134 - $0.0879

Stock Levels
66000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.302 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M8; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.173 - $0.063

Stock Levels
19500 In stock
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8
  • Overall Height
    0.252 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401032HN

Price Range
$0.0711 - $0.0609

Stock Levels
30000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-32
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon

0450013HN

Price Range
$0.2987 - $0.2561

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0747 - $0.0642

Stock Levels
90000 In stock
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3
  • Overall Height
    0.087 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon

0400440HN

Price Range
$0.0665 - $0.0605

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Light Brown PEEK Standard Hex Nut - Thread Size M2.6; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

184020070409

Price Range
$2.0657 - $1.5632

Stock Levels
50 In stock
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.6
  • Overall Height
    0.079 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

184040070409

Price Range
$1.971 - $1.4906

Stock Levels
In production
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4
  • Overall Height
    0.126 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

184030070409

Price Range
$1.5677 - $1.1861

Stock Levels
In production
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3
  • Overall Height
    0.094 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

184080070409

Price Range
$11.5931 - $8.7668

Stock Levels
40 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8
  • Overall Height
    0.256 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$6.0207 - $4.5527

Stock Levels
25 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.197 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

184050070409

Price Range
$2.5664 - $1.9403

Stock Levels
25 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5
  • Overall Height
    0.157 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

184100070409

Price Range
$24.2238 - $18.3179

Stock Levels
50 In stock
Attributes
  • Distance Across Flats
    0.669 in
  • Thread Size
    M10
  • Overall Height
    0.315 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Natural Nylon Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in

0400632HN

Price Range
$0.0681 - $0.0584

Stock Levels
49000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    6-32
  • Overall Height
    0.120 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M4; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0747 - $0.0681

Stock Levels
68000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4
  • Overall Height
    0.118 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6