These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.593 - $1.5332 | 3000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
2 in
50.8 mm
|
||||||
$0.0486 - $0.0666 | 33000 In stock |
Black
|
0.096 in
2.4 mm
|
#2. M2
|
0.063 in
1.6 mm
|
||||||
$0.0489 - $0.0671 | 7000 In stock |
Black
|
0.096 in
2.4 mm
|
#2. M2
|
0.187 in
4.7 mm
|
||||||
$0.0713 - $0.0951 | 175000 In stock |
Black
|
0.140 in
3.6 mm
|
#6. M3.5
|
0.187 in
4.7 mm
|
||||||
$0.0713 - $0.0951 | 5000 In stock |
Black
|
0.167 in
4.2 mm
|
|
0.187 in
4.7 mm
|
||||||
$0.0335 - $0.0459 | 21000 In stock |
Black
|
0.203 in
5.2 mm
|
#10. M5
|
0.125 in
3.2 mm
|
||||||
$0.0614 - $0.084 | 18000 In stock |
Black
|
0.167 in
4.2 mm
|
#8. M4
|
0.187 in
4.7 mm
|
||||||
$0.1551 - $0.2514 | 15000 In stock |
Black
|
0.167 in
4.2 mm
|
#8. M4
|
0.437 in
11.1 mm
|
||||||
$0.1769 - $0.2606 | 80500 In stock |
Black
|
0.167 in
4.2 mm
|
|
0.750 in
19.1 mm
|
||||||
$0.1364 - $0.1871 | 20000 In stock |
Black
|
0.204 in
5.2 mm
|
|
1.000 in
25.4 mm
|
||||||
$0.0791 - $0.1083 | 98000 In stock |
Black
|
0.250 in
6.4 mm
|
|
0.375 in
9.5 mm
|
||||||
22CC28E0250B | $0.0606 - $0.0831 | 6000 In stock |
Black
|
0.128 in
3.3 mm
|
#4. M3
|
0.250 in
6.4 mm
|
|||||
$0.0669 - $0.0917 | 3000 In stock |
Black
|
0.167 in
4.2 mm
|
#8. M4
|
0.250 in
6.4 mm
|
||||||
$0.0842 - $0.1154 | 110000 In stock |
Black
|
0.167 in
4.2 mm
|
#8. M4
|
0.500 in
12.7 mm
|
||||||
$0.0459 - $0.063 | In production |
Black
|
0.203 in
5.2 mm
|
#10. M5
|
0.500 in
12.7 mm
|
||||||
$0.647 - $0.7548 | 9500 In stock |
Black
|
0.387 in
9.8 mm
|
3/8. M8
|
1.031 in
26.2 mm
|
||||||
$0.0482 - $0.0662 | 5000 In stock |
Black
|
0.096 in
2.4 mm
|
#2. M2
|
0.125 in
3.2 mm
|
||||||
$0.0978 - $0.1139 | 1000 In stock |
Black
|
0.128 in
3.3 mm
|
#4. M3
|
0.312 in
7.9 mm
|
||||||
$0.0849 - $0.1374 | 16500 In stock |
Black
|
0.140 in
3.6 mm
|
#6. M3.5
|
0.375 in
9.5 mm
|
||||||
$0.044 - $0.0603 | 44111 In stock |
Black
|
0.167 in
4.2 mm
|
|
0.375 in
9.5 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue