Menu Search

PCB Edge Locking Support - Screw Mount

In stock

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.6144 - $0.6144 In production
0.157 in
0.063 in
#6,M3.5
0.626 in
$0.5681 - $0.5681 1000 In stock
0.157 in
0.063 in
#6,M3.5
0.252 in
$0.5839 - $0.5839 In production
0.157 in
0.063 in
#6,M3.5
0.5 in
$0.1179 - $0.2118 In production
0.157 in
0.063 in
#6,M3.5
0.874 in
$0.6461 - $0.6461 11000 In stock
0.157 in
0.063 in
#6,M3.5
0.752 in
$0.3025 - $0.5388 In production
0.157 in
0.063 in
#6,M3.5
0.374 in
$0.7014 - $0.7014 19000 In stock
0.157 in
0.063 in
#6,M3.5
1 in
$0.4958 - $0.5949 4000 In stock
0.157 in
0.062 in
#6,M3.5
1.000 in
$0.4815 - $0.5778 1000 In stock
0.157 in
0.062 in
#6,M3.5
0.875 in
Edge Locking Support - #6M3.5 ; 15.9 mm | 0.626 in

TEHCBS-10-19

Price Range
$0.6144 - $0.6144

Stock Levels
In production
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 6.4 mm | 0.252 in

TEHCBS-4-19

Price Range
$0.5681 - $0.5681

Stock Levels
1000 In stock
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 12.7 mm | 0.5 in

TEHCBS-8-19

Price Range
$0.5839 - $0.5839

Stock Levels
In production
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 22.2 mm | 0.874 in

TEHCBS-14-19

Price Range
$0.2118 - $0.1179

Stock Levels
In production
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 19.1 mm | 0.752 in

TEHCBS-12-19

Price Range
$0.6461 - $0.6461

Stock Levels
11000 In stock
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 9.5 mm | 0.374 in

TEHCBS-6-19

Price Range
$0.5388 - $0.3025

Stock Levels
In production
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 25.4 mm | 1 in

TEHCBS-16-19

Price Range
$0.7014 - $0.7014

Stock Levels
19000 In stock
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 25.4 mm | 1.000 in

TEHCBS-16-01

Price Range
$0.5949 - $0.4958

Stock Levels
4000 In stock
Attributes
  • Arm Length
    0.29 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.600 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Edge Locking Support - #6M3.5 ; 22.2 mm | 0.875 in

TEHCBS-14-01

Price Range
$0.5778 - $0.4815

Stock Levels
1000 In stock
Attributes
  • Arm Length
    0.29 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.600 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in