Menu Search

PCB Supports - Locking Arrowhead/Locking Two Prong Cupped

In stock

These spacers are easily mounted by hand. One end is an arrowhead fix with tension wings for a tight grip to the board. The other end is a low profile two prong fix with a cupped base to seal the hole and give stability.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.141 - $0.1742 13000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.375 in
$0.2664 - $0.329 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.750 in
$0.1772 - $0.2187 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
1.250 in
$0.1805 - $0.2229 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
1.375 in
$0.2292 - $0.2484 12000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.250 in
$0.1739 - $0.2147 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
1.125 in
$0.1439 - $0.1776 2000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.437 in
$0.1671 - $0.2064 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.875 in
$0.2507 - $0.3095 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.625 in
$0.1307 - $0.1613 2000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.187 in
$0.1562 - $0.1928 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.500 in
$0.1706 - $0.2105 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
1.000 in
PCB Support - ; ; Natural ; Nylon ; 9.5 mm | 0.375 in

27LSP00375

Price Range
$0.1742 - $0.141

Stock Levels
13000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 19.1 mm | 0.750 in

27LSP00750

Price Range
$0.329 - $0.2664

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 31.8 mm | 1.250 in

27LSP01250

Price Range
$0.2187 - $0.1772

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 34.9 mm | 1.375 in

27LSP01375

Price Range
$0.2229 - $0.1805

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 6.4 mm | 0.250 in

27LSP00250

Price Range
$0.2484 - $0.2292

Stock Levels
12000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 28.6 mm | 1.125 in

27LSP01125

Price Range
$0.2147 - $0.1739

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 11.1 mm | 0.437 in

27LSP00437

Price Range
$0.1776 - $0.1439

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 22.2 mm | 0.875 in

27LSP00875

Price Range
$0.2064 - $0.1671

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 15.9 mm | 0.625 in

27LSP00625

Price Range
$0.3095 - $0.2507

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 4.7 mm | 0.187 in

27LSP00187

Price Range
$0.1613 - $0.1307

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 12.7 mm | 0.500 in

27LSP00500

Price Range
$0.1928 - $0.1562

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - ; ; Natural ; Nylon ; 25.4 mm | 1.000 in

27LSP01000

Price Range
$0.2105 - $0.1706

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in