Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0489 - $0.0671 | 1000 In stock |
M2
|
|
0.984 in
25.0 mm
|
|||||||
$0.0464 - $0.0636 | 19000 In stock |
M2.5
|
|
0.236 in
6.0 mm
|
|||||||
$0.0473 - $0.0648 | 19000 In stock |
M2.5
|
|
0.394 in
10.0 mm
|
|||||||
$0.0462 - $0.0633 | 43000 In stock |
M2
|
|
0.197 in
5.0 mm
|
|||||||
$0.0464 - $0.0636 | 66000 In stock |
M2.5
|
|
0.236 in
6.0 mm
|
|||||||
$0.2823 - $0.3872 | 12500 In stock |
M8
|
|
1.969 in
50.0 mm
|
|||||||
$0.0485 - $0.0665 | 2000 In stock |
M2.5
|
|
0.787 in
20.0 mm
|
|||||||
$0.0723 - $0.0992 | 17000 In stock |
M3
|
|
1.575 in
40.0 mm
|
|||||||
$0.0468 - $0.0642 | 22000 In stock |
M2
|
|
0.315 in
8.0 mm
|
|||||||
$0.0489 - $0.0671 | 1000 In stock |
M2.5
|
|
0.984 in
25.0 mm
|
|||||||
50M020040P004 | $0.0459 - $0.063 | 53000 In stock |
M2
|
|
0.157 in
4.0 mm
|
||||||
$0.0468 - $0.0642 | 54000 In stock |
M2.5
|
|
0.315 in
8.0 mm
|
|||||||
$0.0464 - $0.0636 | 56000 In stock |
M2
|
|
0.236 in
6.0 mm
|
|||||||
$0.0468 - $0.0642 | 28000 In stock |
M2.5
|
|
0.315 in
8.0 mm
|
|||||||
$0.0473 - $0.0648 | 8000 In stock |
M2.5
|
|
0.394 in
10.0 mm
|
|||||||
$0.0477 - $0.0654 | 47000 In stock |
M2.5
|
|
0.472 in
12.0 mm
|
|||||||
$0.0473 - $0.0648 | 44000 In stock |
M2
|
|
0.394 in
10.0 mm
|
|||||||
$0.0459 - $0.063 | 115000 In stock |
M2
|
|
0.157 in
4.0 mm
|
|||||||
$0.0482 - $0.066 | 1000 In stock |
M2
|
|
0.63 in
16.0 mm
|
|||||||
$0.0468 - $0.0642 | 28000 In stock |
M2
|
|
0.315 in
8.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue