Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0648 - $0.089 | In production |
|
0.260 in
6.6 mm
|
||||||||
$0.1283 - $0.3449 | 17500 In stock |
0.866 in
22.0 mm
|
|
||||||||
$0.0924 - $0.2478 | 26000 In stock |
0.512 in
13.0 mm
|
|
||||||||
$0.3503 - $0.6822 | 200 In stock |
1.252 in
31.8 mm
|
|
||||||||
$0.128 - $0.1794 | 3000 In stock |
0.374 in
9.5 mm
|
|
||||||||
$0.1131 - $0.3047 | 4750 In stock |
0.748 in
19.0 mm
|
|
||||||||
PGSB-9A | $0.3225 - $0.629 | 14200 In stock |
0.984 in
25.0 mm
|
|
|||||||
$0.2354 - $0.4574 | In production |
0.563 in
14.3 mm
|
|
||||||||
$0.3747 - $0.7317 | 3000 In stock |
1.374 in
34.9 mm
|
|
||||||||
$0.1278 - $0.35 | 1000 In stock |
0.945 in
24.0 mm
|
|
||||||||
$0.1274 - $0.2364 | 7000 In stock |
0.276 in
7.0 mm
|
|
||||||||
$0.3279 - $0.6429 | 200 In stock |
1.094 in
27.8 mm
|
|
||||||||
$0.2105 - $0.4104 | 3000 In stock |
0.512 in
13.0 mm
|
|
||||||||
$0.1058 - $0.2844 | 53000 In stock |
0.63 in
16.0 mm
|
|
||||||||
$0.2517 - $0.692 | 600 In stock |
1.067 in
27.1 mm
|
|
||||||||
$0.2037 - $0.5486 | 1200 In stock |
1.142 in
29.0 mm
|
|
||||||||
$0.3036 - $0.5933 | 12600 In stock |
0.866 in
22.0 mm
|
|
||||||||
$0.1703 - $0.2381 | 10000 In stock |
0.437 in
11.1 mm
|
|
||||||||
$0.2501 - $0.4895 | 3500 In stock |
0.63 in
16.0 mm
|
|
||||||||
$0.2454 - $0.4796 | 2000 In stock |
0.65 in
16.5 mm
|
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue