Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.
The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Maximum Panel Thickness | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
SB-1 | $0.2258 - $0.2708 | 9000 In stock |
0.150 in
3.8 mm
|
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
||||||
$0.2373 - $0.2849 | 2500 In stock |
0.280 in
7.1 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|||||||
$0.2306 - $0.6324 | 9325 In stock |
0.220 in
5.6 mm
|
0.437 in
11.1 mm
|
0.126 in
3.2 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue