Flat Tip Bonded Neoprene Spindle Assemblies provide an alternative choice to the spindle provided with the toggle clamp. The steel spindle is durable while the flat neoprene tip minimizes marking fragile or polished surfaces.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Diameter | Overall Length | Thread Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$2.20 - $2.60 | 24 In stock |
0.551 in
14.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
|||||||
$2.70 - $3.20 | 6 In stock |
0.63 in
16.0 mm
|
1.969 in
50.0 mm
|
1.457 in
37.0 mm
|
|||||||
$2.20 - $2.60 | 23 In stock |
0.472 in
12.0 mm
|
1.654 in
42.0 mm
|
1.26 in
32.0 mm
|
|||||||
493819 | $4.30 - $5.10 | In production |
0.669 in
17.0 mm
|
2.933 in
74.5 mm
|
2.165 in
55.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue