Menu Search

Spiral Wrap Hose Protectors - Mining Safety Approved

In stock

Spiralguard or Spiral Wrap are made from a flame retardant and anti-static HDPE and protect hydraulic, pneumatic and industrial hose assemblies in applications that require mining safety approved products like underground mining. This product has exceptional anti-crushing performance and high abrasion resistance which reduces risk of industrial injury and is suitable for wrapping single or multiple hoses. Proven in arduous conditions. Patented product.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability For Use With Wrap Inside Diameter View
$934.90 - $1,100.80 3 In stock
-64 Hydraulic Hose
3.307 in
$501.60 - $591.40 21 In stock
-10 and -12 Hydraulic Hose
0.906 in
$312.30 - $367.00 1 In stock
-4 Hydraulic Hose
0.472 in
$589.50 - $692.90 201 In stock
-16 Hydraulic Hose
1.201 in
$415.70 - $489.90 318 In stock
-6 and -8 Hydraulic Hose
0.748 in
$1,782.00 - $2,088.50 26 In stock
-48 Hydraulic Hose
2.776 in
$1,421.00 - $1,670.80 32 In stock
-32 Hydraulic Hose
2.402 in
$763.20 - $897.80 7 In stock
-20 Hydraulic Hose
1.496 in
$1,040.30 - $1,223.80 In production
-24 Hydraulic Hose
1.850 in
$362.00 - $425.10 188 In stock
-6 Hydraulic Hose
0.591 in
Spiral Wrap Hose Protector - Wrap Inside Diameter - 84 mm | 3.307 in ; 32.8 ft

SGX110FRASA

Price Range
$1,100.80 - $934.90

Stock Levels
3 In stock
Attributes
  • Roll Length
    32.8 ft
  • Wall Thickness
    0.295 in
  • Wrap Inside Diameter
    3.307 in
  • Colour
    Grey
  • For Use With
    -64 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 23 mm | 0.906 in ; 65.6 ft

SGX32FRASA

Price Range
$591.40 - $501.60

Stock Levels
21 In stock
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.138 in
  • Wrap Inside Diameter
    0.906 in
  • Colour
    Grey
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 12 mm | 0.472 in ; 65.6 ft

SGX16FRASA

Price Range
$367.00 - $312.30

Stock Levels
1 In stock
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.089 in
  • Wrap Inside Diameter
    0.472 in
  • Colour
    Grey
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 30.5 mm | 1.201 in ; 65.6 ft

SGX40FRASA

Price Range
$692.90 - $589.50

Stock Levels
201 In stock
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.167 in
  • Wrap Inside Diameter
    1.201 in
  • Colour
    Grey
  • For Use With
    -16 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 19 mm | 0.748 in ; 65.6 ft

SGX25FRASA

Price Range
$489.90 - $415.70

Stock Levels
318 In stock
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.108 in
  • Wrap Inside Diameter
    0.748 in
  • Colour
    Grey
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 70.5 mm | 2.776 in ; 65.6 ft

SGX90FRASA

Price Range
$2,088.50 - $1,782.00

Stock Levels
26 In stock
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.276 in
  • Wrap Inside Diameter
    2.776 in
  • Colour
    Grey
  • For Use With
    -48 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 61 mm | 2.402 in ; 65.6 ft

SGX75FRASA

Price Range
$1,670.80 - $1,421.00

Stock Levels
32 In stock
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.236 in
  • Wrap Inside Diameter
    2.402 in
  • Colour
    Grey
  • For Use With
    -32 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 38 mm | 1.496 in ; 65.6 ft

SGX50FRASA

Price Range
$897.80 - $763.20

Stock Levels
7 In stock
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.167 in
  • Wrap Inside Diameter
    1.496 in
  • Colour
    Grey
  • For Use With
    -20 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 47 mm | 1.850 in ; 65.6 ft

SGX63FRASA

Price Range
$1,223.80 - $1,040.30

Stock Levels
In production
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.217 in
  • Wrap Inside Diameter
    1.850 in
  • Colour
    Grey
  • For Use With
    -24 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 15 mm | 0.591 in ; 65.6 ft

SGX20FRASA

Price Range
$425.10 - $362.00

Stock Levels
188 In stock
Attributes
  • Roll Length
    65.6 ft
  • Wall Thickness
    0.098 in
  • Wrap Inside Diameter
    0.591 in
  • Colour
    Grey
  • For Use With
    -6 Hydraulic Hose