The Tension Clamps are ideal for holding cables securely and in place. With one end suitable for mounting with a screw or rivet, these clamps are quick fitting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Compatible Thread Sizes (All) | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1946 - $0.2916 | In production |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
|||||||
TC-30-1-01 | $0.1946 - $0.2918 | 7000 In stock |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
||||||
$0.1802 - $0.2705 | 5900 In stock |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
|||||||
$0.1802 - $0.2705 | 88000 In stock |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
|||||||
$0.1991 - $0.2157 | 23000 In stock |
0.182 in
4.6 mm
|
0.312 in
7.9 mm
|
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue