Menu Search

Twist Ties - Screw Mount, Webbed, Hinged 90

In stock

These twist locks have a hinged design that eases installation for hard to reach places. Cables can be inserted as the clamp is flat; they are then lifted off of the board as the twist lock is raised. The twist lock is locked into the 90 degree position when fully hinged. There is a tensioning device surrounding the wire bundle to provide a positive lock.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability View
$0.2469 - $0.6497 In production
$0.2469 - $0.2967 87000 In stock
$0.2469 - $0.3707 15000 In stock
Twist Tie - Screw Mount, Webbed , Hinged 90deg - 6M3.5 ; Compatible Cable Diameter Range - 3.6 - 12.2 mm | 0.140 - 0.480 in

WTLH90-300-6-01

Price Range
$0.6497 - $0.2469

Stock Levels
In production
Attributes
  • Base Width
    0.551 in
  • Compatible Cable Diameter Range
    0.140 - 0.480 in
  • Hole Size
    0.150 in
  • Maximum Compatible Cable Diameter
    0.480 in
  • Minimum Compatible Cable Diameter
    0.140 in
Twist Tie - Screw Mount, Webbed , Hinged 90deg - 4M3 ; Compatible Cable Diameter Range - 3.6 - 12.2 mm | 0.140 - 0.480 in

WTLH90-300-4-01

Price Range
$0.2967 - $0.2469

Stock Levels
87000 In stock
Attributes
  • Base Width
    0.551 in
  • Compatible Cable Diameter Range
    0.140 - 0.480 in
  • Hole Size
    0.130 in
  • Maximum Compatible Cable Diameter
    0.480 in
  • Minimum Compatible Cable Diameter
    0.140 in
Twist Tie - Screw Mount, Webbed , Hinged 90deg - 8M4 ; Compatible Cable Diameter Range - 3.6 - 12.2 mm | 0.140 - 0.480 in

WTLH90300-M4-01

Price Range
$0.3707 - $0.2469

Stock Levels
15000 In stock
Attributes
  • Base Width
    0.551 in
  • Compatible Cable Diameter Range
    0.140 - 0.480 in
  • Hole Size
    0.169 in
  • Maximum Compatible Cable Diameter
    0.480 in
  • Minimum Compatible Cable Diameter
    0.140 in