Menu Search

Wire Clip - Plastic, Adhesive Mount

In stock

An adhesive cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Inside Width Base Width Inside Height Base Length View
$0.603 - $0.9974 11000 In stock
0.449 in
0.748 in
0.28 in
0.748 in
$0.5742 - $0.689 14000 In stock
0.394 in
0.748 in
0.748 in
$0.5027 - $0.6032 20250 In stock
0.490 in
0.630 in
0.150 in
0.630 in
$0.4443 - $0.6368 6000 In stock
0.340 in
0.620 in
0.160 in
0.630 in
$0.5027 - $0.6032 9800 In stock
0.470 in
0.620 in
0.230 in
0.630 in
$0.9693 - $1.1631 46000 In stock
0.720 in
1.000 in
0.540 in
1.000 in
$0.6938 - $1.0407 13145 In stock
0.230 in
0.750 in
0.190 in
0.750 in
$0.7799 - $0.9357 26000 In stock
0.450 in
0.990 in
0.280 in
0.990 in
$1.0539 - $1.1094 In production
0.190 in
0.610 in
0.190 in
0.630 in
$1.1202 - $1.344 5600 In stock
0.470 in
1.040 in
0.330 in
1.060 in
$0.302 - $0.3728 In production
0.656 in
0.188 in
0.656 in
$0.5411 - $0.668 In production
0.460 in
0.625 in
0.440 in
1.000 in
$0.2369 - $0.2925 35000 In stock
0.126 in
0.469 in
0.126 in
0.516 in
$0.5153 - $0.6362 689000 In stock
0.461 in
0.752 in
0.311 in
0.752 in
$0.4158 - $0.5133 26500 In stock
0.460 in
1.000 in
0.281 in
1.000 in
$0.5427 - $0.6701 393750 In stock
0.718 in
1.000 in
0.578 in
1.000 in
$0.302 - $0.3728 1000 In stock
0.312 in
0.500 in
0.312 in
0.500 in
$0.3009 - $0.3258 3000 In stock
0.327 in
0.374 in
0.11 in
0.5 in
$0.3018 - $0.3725 In production
0.220 in
0.500 in
0.226 in
1.000 in
Adhesive Mount Wire Clip - Plastic - 19.1 mm | 0.750 in ; 19.1 mm | 0.750 in; PA; Natural

MWCK-460-01A4

Price Range
$0.9974 - $0.603

Stock Levels
11000 In stock
Attributes
  • Base Length
    0.748 in
  • Base Width
    0.748 in
  • Clamp Width
    11.9 mm
  • Inside Height
    0.28 in
  • Inside Width
    0.449 in
Adhesive Mount Wire Clip - Plastic - 19.1 mm | 0.750 in ; 19.1 mm | 0.750 in; PA; Natural

WCK-280-01A4-RT

Price Range
$0.689 - $0.5742

Stock Levels
14000 In stock
Attributes
  • Base Length
    0.748 in
  • Base Width
    0.748 in
  • Clamp Width
    10.0 mm
  • Inside Width
    0.394 in
  • Overall Height
    0.346 in
Adhesive Mount Wire Clip - Plastic - 16 mm | 0.630 in ;

WCA003A

Price Range
$0.6032 - $0.5027

Stock Levels
20250 In stock
Attributes
  • Base Length
    0.630 in
  • Base Width
    0.630 in
  • Inside Height
    0.150 in
  • Inside Width
    0.490 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic - 16 mm | 0.630 in ;

WCK-180-01A-RT

Price Range
$0.6368 - $0.4443

Stock Levels
6000 In stock
Attributes
  • Base Length
    0.630 in
  • Base Width
    0.620 in
  • Inside Height
    0.160 in
  • Inside Width
    0.340 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic - 16 mm | 0.630 in ;

WCA006A

Price Range
$0.6032 - $0.5027

Stock Levels
9800 In stock
Attributes
  • Base Length
    0.630 in
  • Base Width
    0.620 in
  • Inside Height
    0.230 in
  • Inside Width
    0.470 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic - 25.4 mm | 1.000 in ;

WCK-720-01A-RT

Price Range
$1.1631 - $0.9693

Stock Levels
46000 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Inside Height
    0.540 in
  • Inside Width
    0.720 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic - 19.1 mm | 0.750 in ;

WCA005A

Price Range
$1.0407 - $0.6938

Stock Levels
13145 In stock
Attributes
  • Base Length
    0.750 in
  • Base Width
    0.750 in
  • Inside Height
    0.190 in
  • Inside Width
    0.230 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic - 25.1 mm | 0.990 in ;

WCK-460-01A-RT

Price Range
$0.9357 - $0.7799

Stock Levels
26000 In stock
Attributes
  • Base Length
    0.990 in
  • Base Width
    0.990 in
  • Inside Height
    0.280 in
  • Inside Width
    0.450 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic - 16 mm | 0.630 in ;

WCA002A

Price Range
$1.1094 - $1.0539

Stock Levels
In production
Attributes
  • Base Length
    0.630 in
  • Base Width
    0.610 in
  • Inside Height
    0.190 in
  • Inside Width
    0.190 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic - 26.9 mm | 1.060 in ;

WCA007A

Price Range
$1.344 - $1.1202

Stock Levels
5600 In stock
Attributes
  • Base Length
    1.060 in
  • Base Width
    1.040 in
  • Inside Height
    0.330 in
  • Inside Width
    0.470 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic - 16.7 mm | 0.656 in ;

22AWC00187

Price Range
$0.3728 - $0.302

Stock Levels
In production
Attributes
  • Base Length
    0.656 in
  • Base Width
    0.656 in
  • Inside Height
    0.188 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Adhesive Mount Wire Clip - Plastic - 25.4 mm | 1.000 in ;

22AWC00440

Price Range
$0.668 - $0.5411

Stock Levels
In production
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.625 in
  • Inside Height
    0.440 in
  • Inside Width
    0.460 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic - 13.1 mm | 0.515 in ; 11.9 mm | 0.469 in; PA; Natural

22AWC00125

Price Range
$0.2925 - $0.2369

Stock Levels
35000 In stock
Attributes
  • Base Length
    0.516 in
  • Base Width
    0.469 in
  • Clamp Width
    5.1 mm
  • Inside Height
    0.126 in
  • Inside Width
    0.126 in
Adhesive Mount Wire Clip - Plastic - 19.1 mm | 0.750 in ; 19.1 mm | 0.750 in; PA; Natural

22AWC00375

Price Range
$0.6362 - $0.5153

Stock Levels
689000 In stock
Attributes
  • Base Length
    0.752 in
  • Base Width
    0.752 in
  • Clamp Width
    9.5 mm
  • Inside Height
    0.311 in
  • Inside Width
    0.461 in
Adhesive Mount Wire Clip - Plastic - 25.4 mm | 1.000 in ;

22AWC00281

Price Range
$0.5133 - $0.4158

Stock Levels
26500 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Inside Height
    0.281 in
  • Inside Width
    0.460 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic - 25.4 mm | 1.000 in ;

22AWC00580

Price Range
$0.6701 - $0.5427

Stock Levels
393750 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Inside Height
    0.578 in
  • Inside Width
    0.718 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic - 12.7 mm | 0.500 in ;

22AWC00312

Price Range
$0.3728 - $0.302

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.500 in
  • Base Width
    0.500 in
  • Inside Height
    0.312 in
  • Inside Width
    0.312 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic - 12.7 mm | 0.500 in ; 6.9 mm | 0.270 in; PA; Natural

22AWCF328110

Price Range
$0.3258 - $0.3009

Stock Levels
3000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.374 in
  • Clamp Width
    6.9 mm
  • Inside Height
    0.11 in
  • Inside Width
    0.327 in
Adhesive Mount Wire Clip - Plastic - 25.4 mm | 1.000 in ;

22AWC250220TAB

Price Range
$0.3725 - $0.3018

Stock Levels
In production
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.500 in
  • Inside Height
    0.226 in
  • Inside Width
    0.220 in
  • Colour
    Natural