Menu Search

Wire Saddle - Non Locking, Fir Tree mount

In stock

These wire saddles have a fir tree mount fixing and are non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.2175 - $0.2357 In production
0.197 in
$0.1476 - $0.1599 7000 In stock
0.187 in
$0.222 - $0.2403 In production
0.197 in
$0.2187 - $0.2367 35000 In stock
0.187 in
$0.249 - $0.2697 2000 In stock
0.197 in
$0.1622 - $0.1758 1000 In stock
0.187 in
$0.1859 - $0.2013 1000 In stock
0.197 in
$0.1431 - $0.1548 18000 In stock
0.187 in
$0.2444 - $0.293 15000 In stock
0.311 in
$0.2796 - $0.3351 3000 In stock
0.311 in
$0.315 - $0.378 1000 In stock
0.311 in
$0.2087 - $0.2504 8550 In stock
0.311 in
Non Locking Wire Saddle - Fir Tree Mount - Inside Height - 19.0 mm | 0.748 in ; Inside Width - 9.5 mm | 0.374 in

22MWHA095190

Price Range
$0.2357 - $0.2175

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Depth
    0.217 in
  • Height
    1.173 in
  • Inside Height
    0.748 in
  • Inside Width
    0.374 in
Non Locking Wire Saddle - Fir Tree Mount - Inside Height - 15.2 mm | 0.600 in ; Inside Width - 9.5 mm | 0.375 in

22WHA375075

Price Range
$0.1599 - $0.1476

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Height
    1.172 in
  • Inside Height
    0.600 in
  • Inside Width
    0.375 in
  • Maximum Compatible Panel Thickness
    0.250 in
Non Locking Wire Saddle - Fir Tree Mount - Inside Height - 19.0 mm | 0.748 in ; Inside Width - 12.7 mm | 0.5 in

22MWHA127190

Price Range
$0.2403 - $0.222

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Depth
    0.217 in
  • Height
    1.22 in
  • Inside Height
    0.748 in
  • Inside Width
    0.5 in
Non Locking Wire Saddle - Fir Tree Mount - Inside Height - 19.1 mm | 0.750 in ; Inside Width - 12.7 mm | 0.500 in

22WHA500075

Price Range
$0.2367 - $0.2187

Stock Levels
35000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Height
    1.219 in
  • Inside Height
    0.750 in
  • Inside Width
    0.500 in
  • Maximum Compatible Panel Thickness
    0.250 in
Non Locking Wire Saddle - Fir Tree Mount - Inside Height - 25.4 mm | 1 in ; Inside Width - 12.7 mm | 0.5 in

22MWHA127254

Price Range
$0.2697 - $0.249

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Depth
    0.217 in
  • Height
    1.469 in
  • Inside Height
    1 in
  • Inside Width
    0.5 in
Non Locking Wire Saddle - Fir Tree Mount - Inside Height - 25.4 mm | 1.000 in ; Inside Width - 12.7 mm | 0.500 in

22WHA500100

Price Range
$0.1758 - $0.1622

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Height
    1.469 in
  • Inside Height
    1.000 in
  • Inside Width
    0.500 in
  • Maximum Compatible Panel Thickness
    0.250 in
Non Locking Wire Saddle - Fir Tree Mount - Inside Height - 12.7 mm | 0.500 in ; Inside Width - 9.5 mm | 0.374 in

22MWHA095127

Price Range
$0.2013 - $0.1859

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Depth
    0.217 in
  • Height
    0.921 in
  • Inside Height
    0.500 in
  • Inside Width
    0.374 in
Non Locking Wire Saddle - Fir Tree Mount - Inside Height - 12.7 mm | 0.500 in ; Inside Width - 9.5 mm | 0.375 in

22WHA375050

Price Range
$0.1548 - $0.1431

Stock Levels
18000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Height
    0.922 in
  • Inside Height
    0.500 in
  • Inside Width
    0.375 in
  • Maximum Compatible Panel Thickness
    0.250 in
Wire Saddle - Push In ; Inside Height - 9.7 mm | 0.380 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 7.9 mm | 0.312 in; PA

WSBH-2-01

Price Range
$0.293 - $0.2444

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.311 in
  • Depth
    0.220 in
  • Height
    0.710 in
  • Inside Height
    0.441 in
  • Inside Width
    0.437 in
Wire Saddle - Push In ; Inside Height - 18.8 mm | 0.740 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 7.9 mm | 0.312 in; PA

WSBH-3-01

Price Range
$0.3351 - $0.2796

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.311 in
  • Depth
    0.220 in
  • Height
    1.070 in
  • Inside Height
    0.791 in
  • Inside Width
    0.437 in
Wire Saddle - Push In ; Inside Height - 26.7 mm | 1.050 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 7.9 mm | 0.312 in; PA

WSBH-4-01

Price Range
$0.378 - $0.315

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.311 in
  • Depth
    0.220 in
  • Height
    1.380 in
  • Inside Height
    1.11 in
  • Inside Width
    0.437 in
Wire Saddle - Push In ; Inside Height - 4.8 mm | 0.190 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 7.9 mm | 0.312 in; PA

WSBH-1-01

Price Range
$0.2504 - $0.2087

Stock Levels
8550 In stock
Attributes
  • Compatible Hole Diameter
    0.311 in
  • Depth
    0.220 in
  • Height
    0.520 in
  • Inside Height
    0.228 in
  • Inside Width
    0.437 in