Our push in split routing wire saddle clamps are designed to allow bundles to be loaded by separating the clip at the base whereby the clamp cannot be removed without removing the clip from the blind side of the application. These components are available in various colors and are manufactured in nylon 6/6.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | Compatible Cable Diameter Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1544 - $0.1853 | In production |
|
0.028 - 0.079 in
0.7 - 2 mm
|
0.079 in
2.0 mm
|
|||||||
$0.1544 - $0.1853 | In production |
|
0.028 - 0.079 in
0.7 - 2 mm
|
0.079 in
2.0 mm
|
|||||||
$0.1544 - $0.1853 | In production |
|
0.028 - 0.079 in
0.7 - 2 mm
|
0.079 in
2.0 mm
|
|||||||
$0.3825 - $0.4145 | In production |
0.250 in
6.4 mm
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
0.500 in
12.7 mm
|
|||||||
23SWRC250375 | $0.1781 - $0.1931 | 1500 In stock |
0.250 in
6.4 mm
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
0.300 in
7.6 mm
|
||||||
$0.1619 - $0.1755 | 1000 In stock |
0.250 in
6.4 mm
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
0.300 in
7.6 mm
|
|||||||
$0.2024 - $0.2427 | 9000 In stock |
0.252 in
6.4 mm
|
0.051 - 0.059 in
1.3 - 1.5 mm
|
0.626 in
15.9 mm
|
|||||||
$0.1979 - $0.2379 | 1000 In stock |
0.248 in
6.3 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.197 in
5.0 mm
|
|||||||
$0.1818 - $0.2183 | 14000 In stock |
0.331 in
8.4 mm
|
0.051 - 0.059 in
1.3 - 1.5 mm
|
0.252 in
6.4 mm
|
|||||||
$0.2018 - $0.3027 | In production |
0.252 in
6.4 mm
|
0.051 - 0.059 in
1.3 - 1.5 mm
|
0.5 in
12.7 mm
|
|||||||
$0.2007 - $0.3009 | 11000 In stock |
0.252 in
6.4 mm
|
0.051 - 0.059 in
1.3 - 1.5 mm
|
0.437 in
11.1 mm
|
|||||||
$0.1544 - $0.1853 | In production |
|
0.028 - 0.079 in
0.7 - 2 mm
|
0.079 in
2.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue