Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Height | Overall Height | Base Diameter | Handle Radius | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 16.5978 - £ 16.5978 | 28 In stock |
M12
|
2.008 in
51.0 mm
|
3.11 in
79.0 mm
|
0.894 in
22.7 mm
|
4.252 in
108.0 mm
|
|||||
£ 2.9298 - £ 2.9298 | 30 In stock |
M3
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 2.9298 - £ 2.9298 | 910 In stock |
M4
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 2.8751 - £ 2.9298 | 220 In stock |
M5
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
|||||
£ 3.0394 - £ 3.1078 | 453 In stock |
M6
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
|||||
1219275 | £ 3.4227 - £ 3.4912 | 16 In stock |
M8
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
||||
£ 2.9298 - £ 2.9298 | 20 In stock |
M3
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 2.9298 - £ 2.9298 | 20 In stock |
M4
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 2.8751 - £ 2.9298 | 182 In stock |
M5
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
|||||
£ 3.0394 - £ 3.1078 | 120 In stock |
M6
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
|||||
£ 3.4227 - £ 3.4912 | 8 In stock |
M8
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
|||||
£ 16.5978 - £ 16.5978 | 41 In stock |
M16
|
2.008 in
51.0 mm
|
3.11 in
79.0 mm
|
0.894 in
22.7 mm
|
4.252 in
108.0 mm
|
|||||
£ 2.9298 - £ 2.9298 | 40 In stock |
M3
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 2.9298 - £ 2.9298 | 759 In stock |
M4
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 2.8751 - £ 2.9298 | 244 In stock |
M5
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
|||||
£ 3.0394 - £ 3.1078 | In production |
M6
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
|||||
£ 3.4227 - £ 3.4912 | 1 In stock |
M8
|
0.315 in
8.0 mm
|
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
2.48 in
63.0 mm
|
|||||
£ 2.9298 - £ 2.9298 | In production |
M3
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 2.9298 - £ 2.9298 | 20 In stock |
M4
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 2.8751 - £ 2.9298 | 8 In stock |
M5
|
0.236 in
6.0 mm
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
1.732 in
44.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue