Container Lids are an important component of any storage or packaging solution, offering a secure and protected cover for various containers. These lids are designed to fit securely over container openings, keeping the contents safe, fresh, and contamination-free.
They are simple to install and remove as a snap-on lid, requiring no additional equipment and providing a tight fit to prevent leaks or spillage. Ideal for small components and pastes in various applications such as food and beverage, medical, and automotive.
The container should be ordered separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.2546 - £ 0.2546 | 846 In stock |
|
|
||||||||
£ 0.2546 - £ 1.0011 | 54 In stock |
|
|
||||||||
£ 0.0496 - £ 0.1922 | 5546 In stock |
0.252 in
6.4 mm
|
0.827 in
21.0 mm
|
||||||||
£ 0.334 - £ 2.2282 | 2900 In stock |
0.488 in
12.4 mm
|
15.787 in
401.0 mm
|
||||||||
£ 0.1325 - £ 0.2823 | 11233 In stock |
0.512 in
13.0 mm
|
1.654 in
42.0 mm
|
||||||||
1112040 | £ 0.0888 - £ 0.0975 | 1831 In stock |
0.197 in
5.0 mm
|
2.559 in
65.0 mm
|
|||||||
1112080 | £ 0.2534 - £ 0.5322 | 774 In stock |
0.197 in
5.0 mm
|
3.937 in
100.0 mm
|
|||||||
£ 0.2754 - £ 0.2754 | 14441 In stock |
1.402 in
35.6 mm
|
1.516 in
38.5 mm
|
||||||||
£ 0.0869 - £ 0.2598 | 1494 In stock |
0.197 in
5.0 mm
|
3.307 in
84.0 mm
|
||||||||
£ 0.0575 - £ 0.1196 | 8785 In stock |
0.421 in
10.7 mm
|
1.311 in
33.3 mm
|
||||||||
£ 0.1713 - £ 0.3181 | 4745 In stock |
0.197 in
5.0 mm
|
2.402 in
61.0 mm
|
||||||||
£ 0.046 - £ 0.1599 | In production |
0.197 in
5.0 mm
|
1.614 in
41.0 mm
|
||||||||
£ 0.103 - £ 0.2189 | 10154 In stock |
0.571 in
14.5 mm
|
2.028 in
51.5 mm
|
||||||||
12504 | £ 0.0577 - £ 0.2179 | 5000 In stock |
0.551 in
14.0 mm
|
0.374 in
9.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue