Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Material | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.5011 - £ 0.5229 | 1025 In stock |
M3
|
0.217 in
5.5 mm
|
Mild Steel
|
0.201 in
5.1 mm
|
||||||
£ 2.2316 - £ 2.3274 | In production |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
||||||
£ 8.4032 - £ 9.311 | 10 In stock |
M3
|
0.591 in
15.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
||||||
£ 12.3455 - £ 29.251 | 10 In stock |
M8
|
0.984 in
25.0 mm
|
Stainless Steel
|
0.906 in
23.0 mm
|
||||||
£ 15.3671 - £ 17.027 | 10 In stock |
M16
|
1.22 in
31.0 mm
|
Stainless Steel
|
1.102 in
28.0 mm
|
||||||
£ 8.4032 - £ 9.311 | 7 In stock |
M4
|
0.591 in
15.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
||||||
£ 12.3455 - £ 29.251 | 8 In stock |
M10
|
0.984 in
25.0 mm
|
Stainless Steel
|
0.906 in
23.0 mm
|
||||||
£ 15.9247 - £ 17.6365 | 10 In stock |
M20
|
1.417 in
36.0 mm
|
Stainless Steel
|
1.339 in
34.0 mm
|
||||||
1495496 | £ 9.3888 - £ 10.4003 | 10 In stock |
M5
|
0.748 in
19.0 mm
|
Stainless Steel
|
0.669 in
17.0 mm
|
|||||
£ 12.3455 - £ 29.251 | 10 In stock |
M12
|
0.984 in
25.0 mm
|
Stainless Steel
|
0.906 in
23.0 mm
|
||||||
1495504 | £ 25.936 - £ 28.7371 | 10 In stock |
M24
|
1.693 in
43.0 mm
|
Stainless Steel
|
1.575 in
40.0 mm
|
|||||
£ 9.3888 - £ 10.4003 | 10 In stock |
M6
|
0.748 in
19.0 mm
|
Stainless Steel
|
0.669 in
17.0 mm
|
||||||
£ 15.3671 - £ 17.027 | 9 In stock |
M14
|
1.22 in
31.0 mm
|
Stainless Steel
|
1.102 in
28.0 mm
|
||||||
£ 3.0804 - £ 3.1489 | 432 In stock |
M8
|
0.512 in
13.0 mm
|
Mild Steel
|
0.591 in
15.0 mm
|
||||||
£ 0.5188 - £ 0.5394 | In production |
M4
|
0.276 in
7.0 mm
|
Mild Steel
|
0.315 in
8.0 mm
|
||||||
£ 0.8817 - £ 0.9186 | 897 In stock |
M6
|
0.394 in
10.0 mm
|
Mild Steel
|
0.472 in
12.0 mm
|
||||||
£ 0.6585 - £ 0.6859 | 2998 In stock |
M5
|
0.315 in
8.0 mm
|
Mild Steel
|
0.394 in
10.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue