For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Handle Length | Base Height | Thread Length | Overall Height | Base Diameter | Handle Radius | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 8.0029 - £ 8.5102 | 7 In stock |
M12
|
2.972 in
75.5 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
5.945 in
151.0 mm
|
|||
£ 14.0743 - £ 14.9779 | In production |
M10
|
2.343 in
59.5 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
4.685 in
119.0 mm
|
|||
£ 5.4189 - £ 5.7645 | In production |
M8
|
1.87 in
47.5 mm
|
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
1.024 in
26.0 mm
|
0.63 in
16.0 mm
|
3.74 in
95.0 mm
|
|||
£ 16.5934 - £ 17.6477 | In production |
M20
|
4.646 in
118.0 mm
|
1.22 in
31.0 mm
|
1.22 in
31.0 mm
|
2.441 in
62.0 mm
|
1.575 in
40.0 mm
|
9.291 in
236.0 mm
|
|||
£ 29.2713 - £ 30.4898 | In production |
M16
|
3.72 in
94.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
2.047 in
52.0 mm
|
1.26 in
32.0 mm
|
7.441 in
189.0 mm
|
|||
£ 11.8974 - £ 12.6504 | In production |
M16
|
3.72 in
94.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
2.047 in
52.0 mm
|
1.26 in
32.0 mm
|
7.441 in
189.0 mm
|
|||
£ 18.7429 - £ 19.9341 | 11 In stock |
M12
|
2.972 in
75.5 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
5.945 in
151.0 mm
|
|||
1220685 | £ 6.1792 - £ 6.5801 | In production |
M10
|
2.343 in
59.5 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
4.685 in
119.0 mm
|
||
£ 11.7742 - £ 12.5272 | 10 In stock |
M8
|
1.87 in
47.5 mm
|
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
1.024 in
26.0 mm
|
0.63 in
16.0 mm
|
3.74 in
95.0 mm
|
|||
£ 41.8123 - £ 43.551 | In production |
M20
|
4.646 in
118.0 mm
|
1.22 in
31.0 mm
|
1.22 in
31.0 mm
|
2.441 in
62.0 mm
|
1.575 in
40.0 mm
|
9.291 in
236.0 mm
|
|||
£ 5.0656 - £ 5.3805 | 30 In stock |
M12
|
3.74 in
95.0 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
1.811 in
46.0 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
|||
£ 9.7069 - £ 10.3367 | 8 In stock |
M10
|
2.992 in
76.0 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
1.457 in
37.0 mm
|
0.787 in
20.0 mm
|
3.15 in
80.0 mm
|
|||
£ 4.0227 - £ 4.2854 | In production |
M10
|
2.992 in
76.0 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
1.457 in
37.0 mm
|
0.787 in
20.0 mm
|
3.15 in
80.0 mm
|
|||
£ 7.8723 - £ 8.3788 | In production |
M8
|
2.362 in
60.0 mm
|
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
1.201 in
30.5 mm
|
0.63 in
16.0 mm
|
2.48 in
63.0 mm
|
|||
£ 34.4876 - £ 35.9252 | 5 In stock |
M20
|
5.984 in
152.0 mm
|
1.22 in
31.0 mm
|
1.22 in
31.0 mm
|
2.874 in
73.0 mm
|
1.575 in
40.0 mm
|
6.299 in
160.0 mm
|
|||
£ 7.9211 - £ 8.4326 | 6 In stock |
M16
|
4.685 in
119.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
2.303 in
58.5 mm
|
1.26 in
32.0 mm
|
4.921 in
125.0 mm
|
|||
£ 13.5951 - £ 14.4713 | 5 In stock |
M12
|
3.74 in
95.0 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
1.811 in
46.0 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
|||
£ 3.3543 - £ 3.5733 | 44 In stock |
M8
|
2.362 in
60.0 mm
|
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
1.201 in
30.5 mm
|
0.63 in
16.0 mm
|
2.48 in
63.0 mm
|
|||
£ 12.0207 - £ 12.7873 | 10 In stock |
M20
|
5.984 in
152.0 mm
|
1.22 in
31.0 mm
|
1.22 in
31.0 mm
|
2.874 in
73.0 mm
|
1.575 in
40.0 mm
|
6.299 in
160.0 mm
|
|||
£ 23.1925 - £ 23.1925 | In production |
M16
|
4.685 in
119.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
2.303 in
58.5 mm
|
1.26 in
32.0 mm
|
4.921 in
125.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue