Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1273 - £ 0.1453 | 5840 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
|
|
0.374 in
9.5 mm
|
|||||
£ 0.1464 - £ 0.1671 | In production |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
|
|
0.5 in
12.7 mm
|
|||||
£ 0.1451 - £ 0.1644 | In production |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
|
0.689 in
17.5 mm
|
|||||
£ 0.1451 - £ 0.1644 | 2020 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
|
0.874 in
22.2 mm
|
|||||
£ 0.1451 - £ 0.1644 | 3696 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
|
0.252 in
6.4 mm
|
|||||
£ 0.1451 - £ 0.1644 | In production |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
|
0.374 in
9.5 mm
|
|||||
£ 0.3326 - £ 0.3463 | 13904 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.157 in
4.0 mm
|
|||||
£ 0.3463 - £ 0.3614 | 6839 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.315 in
8.0 mm
|
|||||
£ 0.0797 - £ 0.0984 | 4305 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.063 in
1.6 mm
|
|||||
£ 0.1183 - £ 0.146 | In production |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.126 in
3.2 mm
|
|||||
DLCBST-4-19 | £ 0.1297 - £ 0.1601 | 4690 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.252 in
6.4 mm
|
||||
DLCBST-6-19 | £ 0.1297 - £ 0.1601 | 360 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.374 in
9.5 mm
|
||||
£ 0.1519 - £ 0.1741 | 3996 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.5 in
12.7 mm
|
|||||
£ 0.1561 - £ 0.1796 | 4086 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.079 in
2.0 mm
|
|||||
MDLSP1-04M-19 | £ 0.1561 - £ 0.1796 | 5000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.157 in
4.0 mm
|
||||
£ 0.1575 - £ 0.181 | 28738 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.236 in
6.0 mm
|
|||||
£ 0.1575 - £ 0.181 | 3006 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.315 in
8.0 mm
|
|||||
MDLSP1-12M-01 | £ 0.1417 - £ 0.1634 | 91896 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.472 in
12.0 mm
|
||||
£ 0.1441 - £ 0.1646 | 30996 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.63 in
16.0 mm
|
|||||
£ 0.1441 - £ 0.1646 | 22196 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
|
|
0.787 in
20.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue