Glides with adjustable, smooth base.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Base Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
465353 | £ 0.7776 - £ 1.6839 | In production |
M8
|
0.996 in
25.3 mm
|
1.181 in
30.0 mm
|
||||||
£ 0.9777 - £ 1.2125 | 198 In stock |
M30
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
|||||||
£ 0.52 - £ 0.6458 | 5205 In stock |
M22
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
|||||||
£ 1.2955 - £ 1.608 | 442 In stock |
M30
|
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
|||||||
£ 1.0254 - £ 1.6968 | 250 In stock |
M10 x 0.75
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||||||
£ 0.5316 - £ 0.6587 | 5562 In stock |
M22
|
0.984 in
25.0 mm
|
1.26 in
32.0 mm
|
|||||||
£ 1.04 - £ 1.2903 | 248 In stock |
M30
|
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
|||||||
£ 0.7923 - £ 0.9829 | In production |
M22
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
|||||||
£ 0.9706 - £ 1.4144 | 424 In stock |
M8 x 0.8
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||||||
£ 0.8507 - £ 1.0556 | 238 In stock |
M22
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||||||
£ 0.4876 - £ 0.6043 | 3382 In stock |
M10
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
|||||||
£ 0.9777 - £ 1.2125 | 1537 In stock |
M30
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
|||||||
465349 | £ 0.8022 - £ 1.4247 | 3 In stock |
M10 x 0.75
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||||||
£ 0.5589 - £ 0.6924 | 175 In stock |
M22
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
|||||||
£ 2.1397 - £ 2.6584 | 748 In stock |
M42
|
1.575 in
40.0 mm
|
2.362 in
60.0 mm
|
|||||||
£ 1.0076 - £ 1.2488 | 1327 In stock |
M22
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue