These Hook and Loop- - Mated Sets are versatile and practical fastening solutions that may be utilised in various applications. These mated sets have hook and loop sides that are meant to be securely fastened together. The hook side has small hooks that interlock with the loops on the loop side to form a strong and dependable binding.
The matched pairs are pre-cut and ready to use, so no cutting or measuring is required. The interlocking hooks and loops provide a strong connection that offers a solid grasp while allowing for simple removal when needed.
Its adhesive allows for simple application. It can endure application temperatures of 18C to 38C and service temperatures of -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Overall Width | Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1432 - £ 0.1432 | In production |
Black
|
1 in
25.4 mm
|
3 in
76.2 mm
|
|||||||
£ 0.2847 - £ 0.2847 | 2894 In stock |
White
|
1 in
25.4 mm
|
4 in
101.6 mm
|
|||||||
£ 0.1439 - £ 0.1439 | 1236 In stock |
Black
|
1 in
25.4 mm
|
2 in
50.8 mm
|
|||||||
£ 0.2888 - £ 0.2888 | In production |
Black
|
1 in
25.4 mm
|
4 in
101.6 mm
|
|||||||
£ 0.1281 - £ 0.1281 | In production |
Black
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|||||||
£ 0.3682 - £ 0.3765 | In production |
Black
|
1 in
25.4 mm
|
5 in
127.0 mm
|
|||||||
£ 0.1451 - £ 0.1451 | 4987 In stock |
White
|
1 in
25.4 mm
|
2 in
50.8 mm
|
|||||||
£ 0.1508 - £ 0.1508 | 1998 In stock |
White
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|||||||
£ 0.2382 - £ 0.2382 | 995 In stock |
White
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|||||||
D476916 | £ 0.1104 - £ 0.1104 | In production |
White
|
1 in
25.4 mm
|
1 in
25.4 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue