Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Compatible Wall Thickness Range | Head Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.2515 - £ 1.3303 | In production |
0.984 in
25.0 mm
|
2.0 mm | 0.079 in
|
1.772 in
45.0 mm
|
|||||||
£ 1.2448 - £ 1.2969 | In production |
0.984 in
25.0 mm
|
1.5 mm | 0.059 in
|
1.575 in
40.0 mm
|
|||||||
£ 0.7052 - £ 0.7653 | In production |
0.787 in
20.0 mm
|
1.5 mm | 0.059 in
|
1.181 in
30.0 mm
|
|||||||
£ 1.7113 - £ 3.9532 | 200 In stock |
1.181 in
30.0 mm
|
1.5 mm | 0.059 in
|
1.969 in
50.0 mm
|
|||||||
£ 0.8953 - £ 2.1845 | 100 In stock |
0.787 in
20.0 mm
|
1.5 mm | 0.059 in
|
1.575 in
40.0 mm
|
|||||||
£ 1.7364 - £ 1.8833 | In production |
1.181 in
30.0 mm
|
1.5 mm | 0.059 in
|
1.969 in
50.0 mm
|
|||||||
£ 3.3959 - £ 3.7898 | In production |
1.181 in
30.0 mm
|
1.5 mm | 0.059 in
|
1.969 in
50.0 mm
|
|||||||
£ 0.7708 - £ 1.8791 | 300 In stock |
0.787 in
20.0 mm
|
1.5 mm | 0.059 in
|
1.575 in
40.0 mm
|
|||||||
£ 1.903 - £ 4.441 | 200 In stock |
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
2.362 in
60.0 mm
|
|||||||
£ 1.5494 - £ 1.6429 | In production |
0.984 in
25.0 mm
|
2.0 mm | 0.079 in
|
1.772 in
45.0 mm
|
|||||||
£ 1.4024 - £ 1.4826 | In production |
0.984 in
25.0 mm
|
1.5 mm | 0.059 in
|
1.575 in
40.0 mm
|
|||||||
£ 1.9441 - £ 4.7747 | 50 In stock |
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
2.362 in
60.0 mm
|
|||||||
£ 1.6703 - £ 3.6965 | 796 In stock |
0.984 in
25.0 mm
|
2.0 mm | 0.079 in
|
1.969 in
50.0 mm
|
|||||||
499258 | £ 0.69 - £ 1.648 | In production |
0.787 in
20.0 mm
|
1.5 mm | 0.059 in
|
1.575 in
40.0 mm
|
||||||
£ 1.7798 - £ 4.1843 | 80 In stock |
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
2.362 in
60.0 mm
|
|||||||
£ 1.3294 - £ 3.1831 | 100 In stock |
0.787 in
20.0 mm
|
1.5 mm | 0.059 in
|
1.575 in
40.0 mm
|
|||||||
£ 1.2997 - £ 2.2969 | In production |
0.787 in
20.0 mm
|
1.5 mm | 0.059 in
|
1.181 in
30.0 mm
|
|||||||
£ 0.7466 - £ 0.8107 | In production |
0.787 in
20.0 mm
|
2.0 mm | 0.079 in
|
1.181 in
30.0 mm
|
|||||||
£ 1.3266 - £ 3.0034 | 980 In stock |
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
1.969 in
50.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue