The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Overall Thickness | Overall Width | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 8.0913 - £ 16.7629 | In production |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
|||||||
£ 18.031 - £ 32.4476 | 29 In stock |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
|||||||
099128E | £ 8.0913 - £ 16.7629 | 697 In stock |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||||||
£ 13.5267 - £ 21.8058 | 46 In stock |
5.906 in
150.0 mm
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
|||||||
£ 21.3716 - £ 35.9902 | 49 In stock |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
|||||||
£ 14.1701 - £ 27.6216 | 250 In stock |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
|||||||
399123E | £ 18.4828 - £ 36.0672 | 50 In stock |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||||||
199203E | £ 3.6965 - £ 7.5214 | 6021 In stock |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 6.2794 - £ 30.3683 | 511 In stock |
3.346 in
85.0 mm
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
|||||||
£ 6.2794 - £ 30.3683 | 244 In stock |
3.346 in
85.0 mm
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
|||||||
£ 9.7616 - £ 20.7162 | 38 In stock |
4.331 in
110.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|||||||
£ 13.8279 - £ 24.8491 | 58 In stock |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
|||||||
£ 7.2562 - £ 15.4023 | 14 In stock |
2.756 in
70.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|||||||
£ 11.7879 - £ 21.1395 | 20 In stock |
5.906 in
150.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|||||||
£ 8.7622 - £ 18.1491 | 468 In stock |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
|||||||
£ 6.2755 - £ 30.3683 | In production |
3.346 in
85.0 mm
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
|||||||
£ 9.2688 - £ 19.6637 | 25 In stock |
4.331 in
110.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|||||||
£ 6.1179 - £ 30.3683 | In production |
3.346 in
85.0 mm
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
|||||||
71220E | £ 11.5281 - £ 27.7472 | 851 In stock |
3.094 in
78.6 mm
|
0.945 in
24.0 mm
|
3.819 in
97.0 mm
|
||||||
£ 7.3383 - £ 15.2226 | 1413 In stock |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue