Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.4488 - £ 5.0344 | 1949 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
1.378 in
35.0 mm
|
PA
|
|||||
£ 1.1138 - £ 3.863 | 3592 In stock |
1.575 in
40.0 mm
|
M6
|
Threaded Male
|
1.378 in
35.0 mm
|
PA
|
|||||
£ 1.183 - £ 4.1122 | In production |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
1.378 in
35.0 mm
|
PA
|
|||||
£ 7.2425 - £ 7.3931 | 7 In stock |
2.205 in
56.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
|||||
£ 2.8751 - £ 2.9298 | 861 In stock |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.394 in
10.0 mm
|
PA
|
|||||
£ 3.5459 - £ 3.6144 | 493 In stock |
1.26 in
32.0 mm
|
M8
|
Stud
|
0.984 in
25.0 mm
|
PA
|
|||||
£ 5.8186 - £ 13.4257 | 94 In stock |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
|||||
1218998 | £ 1.3827 - £ 1.4101 | 2233 In stock |
0.984 in
25.0 mm
|
M5
|
Stud
|
0.394 in
10.0 mm
|
PA
|
||||
£ 1.3047 - £ 1.3307 | 319 In stock |
0.984 in
25.0 mm
|
M6
|
Stud
|
1.378 in
35.0 mm
|
PA
|
|||||
£ 2.30 - £ 2.3548 | 444 In stock |
1.26 in
32.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
|||||
£ 2.4369 - £ 2.8246 | 80 In stock |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
|||||
£ 3.4227 - £ 3.4912 | 226 In stock |
1.969 in
50.0 mm
|
M10
|
Stud
|
1.181 in
30.0 mm
|
PA
|
|||||
£ 5.0793 - £ 5.1751 | 100 In stock |
2.362 in
60.0 mm
|
M12
|
Stud
|
1.969 in
50.0 mm
|
PA
|
|||||
1340329 | £ 12.404 - £ 13.1981 | 6 In stock |
6.969 in
177.0 mm
|
M16
|
Threaded Female
|
0.335 in
8.5 mm
|
PA
|
||||
462053 | £ 3.2496 - £ 6.8242 | 649 In stock |
1.575 in
40.0 mm
|
M8
|
Stud
|
0.787 in
20.0 mm
|
Phenolic
|
||||
£ 2.0243 - £ 2.3872 | 758 In stock |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.591 in
15.0 mm
|
Phenolic
|
|||||
£ 3.6225 - £ 7.6073 | 388 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
Phenolic
|
|||||
£ 6.0997 - £ 7.8161 | 42 In stock |
2.48 in
63.0 mm
|
M10
|
Threaded Male
|
0.354 in
9.0 mm
|
Phenolic
|
|||||
£ 1.7944 - £ 3.7683 | 3582 In stock |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
|||||
£ 2.7382 - £ 2.8083 | 1120 In stock |
1.969 in
50.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue