Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Base Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 3.2031 - £ 3.3716 | 80 In stock |
Plastic Swivel
|
1.575 in
40.0 mm
|
||||||||
£ 4.2016 - £ 4.4221 | 80 In stock |
Plastic Swivel
|
1.969 in
50.0 mm
|
||||||||
£ 6.6915 - £ 7.0546 | 24 In stock |
Plastic Swivel
|
2.362 in
60.0 mm
|
||||||||
£ 5.5174 - £ 7.7782 | In production |
Plain
|
1.969 in
50.0 mm
|
||||||||
£ 8.5979 - £ 12.1165 | 11621 In stock |
Plain
|
3.15 in
80.0 mm
|
||||||||
£ 14.5261 - £ 20.4851 | In production |
Plain
|
3.15 in
80.0 mm
|
||||||||
1254531 | £ 36.1168 - £ 36.8424 | In production |
Plain
|
4.724 in
120.0 mm
|
|||||||
£ 8.0913 - £ 8.0913 | 74 In stock |
Swivel
|
2.362 in
60.0 mm
|
||||||||
£ 13.9648 - £ 19.6637 | 1 In stock |
Swivel
|
3.937 in
100.0 mm
|
||||||||
£ 3.7996 - £ 3.9682 | 120 In stock |
Plastic Swivel
|
1.969 in
50.0 mm
|
||||||||
£ 5.4854 - £ 5.7707 | 100 In stock |
Plastic Swivel
|
1.969 in
50.0 mm
|
||||||||
£ 6.2376 - £ 6.5748 | 14 In stock |
Plastic Swivel
|
2.362 in
60.0 mm
|
||||||||
£ 7.8586 - £ 8.2736 | 72 In stock |
Plastic Swivel
|
3.15 in
80.0 mm
|
||||||||
£ 5.2847 - £ 8.5483 | 26 In stock |
Plain
|
1.575 in
40.0 mm
|
||||||||
£ 6.6675 - £ 9.3697 | In production |
Plain
|
2.362 in
60.0 mm
|
||||||||
£ 12.0754 - £ 17.0196 | In production |
Plain
|
3.15 in
80.0 mm
|
||||||||
£ 33.0227 - £ 39.353 | In production |
Plain
|
4.724 in
120.0 mm
|
||||||||
1254548 | £ 6.6675 - £ 6.6675 | In production |
Swivel
|
2.362 in
60.0 mm
|
|||||||
£ 10.0081 - £ 10.0081 | 48 In stock |
Swivel
|
3.15 in
80.0 mm
|
||||||||
£ 7.0371 - £ 7.0371 | 2 In stock |
Plain
|
2.362 in
60.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue