Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.
Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.193 - £ 0.1971 | 151637 In stock |
Black
|
EPDM
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||||||
461483 | £ 0.4312 - £ 0.4312 | 11350 In stock |
Black
|
EPDM
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|||||
£ 0.7543 - £ 0.7694 | 644 In stock |
Black
|
EPDM
|
0.787 in
20.0 mm
|
0.886 in
22.5 mm
|
||||||
£ 4.2852 - £ 4.2852 | 6269 In stock |
Black
|
EPDM
|
1 in
25.4 mm
|
1.126 in
28.6 mm
|
||||||
£ 0.8255 - £ 0.8611 | 659 In stock |
Black
|
EPDM
|
0.642 in
16.3 mm
|
0.866 in
22.0 mm
|
||||||
£ 2.6286 - £ 2.6286 | 388 In stock |
Black
|
EPDM
|
1.547 in
39.3 mm
|
1.776 in
45.1 mm
|
||||||
£ 0.5873 - £ 0.5873 | 5546 In stock |
Natural
|
Silicone
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||||||
£ 1.1089 - £ 1.1089 | 7762 In stock |
Natural
|
Silicone
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
||||||
£ 1.6292 - £ 1.6292 | 940 In stock |
Natural
|
Silicone
|
0.945 in
24.0 mm
|
1.024 in
26.0 mm
|
||||||
£ 0.4079 - £ 0.4079 | 2204 In stock |
Natural
|
Silicone
|
0.189 in
4.8 mm
|
0.413 in
10.5 mm
|
||||||
£ 2.5054 - £ 2.5054 | 410 In stock |
Natural
|
Silicone
|
1.094 in
27.8 mm
|
1.319 in
33.5 mm
|
||||||
£ 0.0686 - £ 0.2235 | In production |
Black
|
TPE
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
||||||
£ 0.1135 - £ 0.3824 | 50388 In stock |
Black
|
TPE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||||||
£ 0.2245 - £ 0.2245 | In production |
Black
|
TPE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
||||||
£ 0.0989 - £ 0.3824 | 50546 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
||||||
£ 0.4477 - £ 0.4572 | 32860 In stock |
Yellow
|
Silicone
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||||||
£ 1.3691 - £ 1.3691 | 3782 In stock |
Blue
|
Silicone
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
||||||
£ 0.5298 - £ 0.5407 | 17019 In stock |
Red
|
Silicone
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||||||
461480 | £ 0.2806 - £ 0.2806 | 122534 In stock |
Black
|
EPDM
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|||||
£ 0.4504 - £ 0.4504 | 35143 In stock |
Black
|
EPDM
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue