Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0973 - £ 0.1014 | In production |
0.098 in
2.5 mm
|
|||||||||
£ 0.0948 - £ 0.0988 | 256 In stock |
0.138 in
3.5 mm
|
|||||||||
461689 | £ 0.135 - £ 0.141 | 232 In stock |
0.217 in
5.5 mm
|
||||||||
461694 | £ 0.1766 - £ 0.1848 | 36 In stock |
0.232 in
5.9 mm
|
||||||||
£ 0.245 - £ 0.256 | 50 In stock |
0.354 in
9.0 mm
|
|||||||||
£ 0.3107 - £ 0.3176 | 72 In stock |
0.48 in
12.2 mm
|
|||||||||
£ 0.5366 - £ 0.5476 | 94082 In stock |
0.969 in
24.6 mm
|
|||||||||
£ 0.0595 - £ 0.0595 | 156331 In stock |
0.02 in
0.5 mm
|
|||||||||
£ 0.115 - £ 0.2592 | 350 In stock |
0.126 in
3.2 mm
|
|||||||||
£ 0.219 - £ 0.2272 | 24420 In stock |
0.469 in
11.9 mm
|
|||||||||
£ 0.4956 - £ 0.5161 | 96 In stock |
0.874 in
22.2 mm
|
|||||||||
£ 0.0969 - £ 0.101 | 1000 In stock |
0.094 in
2.4 mm
|
|||||||||
£ 0.0913 - £ 0.095 | In production |
0.126 in
3.2 mm
|
|||||||||
461688 | £ 0.1039 - £ 0.1082 | 12 In stock |
0.189 in
4.8 mm
|
||||||||
£ 0.104 - £ 0.1084 | 331516 In stock |
0.232 in
5.9 mm
|
|||||||||
£ 0.1944 - £ 0.1985 | 70 In stock |
0.563 in
14.3 mm
|
|||||||||
£ 0.3255 - £ 0.3397 | In production |
0.811 in
20.6 mm
|
|||||||||
461732 | £ 1.1021 - £ 1.1473 | 77 In stock |
1.083 in
27.5 mm
|
||||||||
£ 1.2212 - £ 1.2732 | In production |
1.752 in
44.5 mm
|
|||||||||
£ 0.4709 - £ 0.4901 | 60 In stock |
0.811 in
20.6 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue