These Metal Offset Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.
Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.
May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Mounting Orientation | Material | Overall Width | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 14.7999 - £ 28.4173 | 193 In stock |
2.52 in
64.0 mm
|
Black
|
Right Handed
|
Die Cast Zinc Alloy
|
0.669 in
17.0 mm
|
|||||
£ 5.9808 - £ 30.625 | 3 In stock |
3.15 in
80.0 mm
|
Black
|
Right Handed
|
Zinc Alloy
|
2.756 in
70.0 mm
|
|||||
£ 13.0612 - £ 25.0545 | 147 In stock |
2.52 in
64.0 mm
|
Black
|
Right Handed
|
Zinc Alloy
|
1.28 in
32.5 mm
|
|||||
£ 5.9774 - £ 30.625 | In production |
3.15 in
80.0 mm
|
Chrome
|
Right Handed
|
Zinc Alloy
|
2.756 in
70.0 mm
|
|||||
£ 5.9774 - £ 30.625 | 20 In stock |
3.15 in
80.0 mm
|
Chrome
|
Left Handed
|
Zinc Alloy
|
2.756 in
70.0 mm
|
|||||
£ 5.9808 - £ 30.625 | 44 In stock |
3.15 in
80.0 mm
|
Black
|
Left Handed
|
Zinc Alloy
|
2.756 in
70.0 mm
|
|||||
£ 13.0612 - £ 25.0545 | 113 In stock |
2.52 in
64.0 mm
|
Black
|
Left Handed
|
Die Cast Zinc Alloy
|
0.669 in
17.0 mm
|
|||||
£ 3.6281 - £ 7.0594 | 2305 In stock |
1.004 in
25.5 mm
|
Black
|
Left Handed
|
Zinc
|
0.787 in
20.0 mm
|
|||||
£ 4.9561 - £ 10.9613 | In production |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Steel
|
1.969 in
50.0 mm
|
|||||
550077 | £ 6.1746 - £ 13.6567 | 80 In stock |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Stainless Steel
|
1.181 in
30.0 mm
|
||||
£ 14.9779 - £ 32.4733 | 25 In stock |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Stainless Steel
|
3.15 in
80.0 mm
|
|||||
£ 8.8033 - £ 17.0966 | 519 In stock |
2.5 in
63.5 mm
|
Black
|
Right Handed
|
Zinc
|
1.28 in
32.5 mm
|
|||||
£ 5.1204 - £ 10.8586 | 36 In stock |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Steel
|
1.575 in
40.0 mm
|
|||||
£ 1.6292 - £ 3.4655 | 97 In stock |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Steel
|
0.236 in
6.0 mm
|
|||||
£ 12.1576 - £ 26.338 | 8 In stock |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Stainless Steel
|
2.362 in
60.0 mm
|
|||||
£ 3.6281 - £ 7.0594 | In production |
1.004 in
25.5 mm
|
Black
|
Right Handed
|
Zinc
|
0.787 in
20.0 mm
|
|||||
£ 5.7365 - £ 12.6812 | 25 In stock |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Steel
|
2.362 in
60.0 mm
|
|||||
£ 8.6527 - £ 18.3288 | 101 In stock |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Stainless Steel
|
1.575 in
40.0 mm
|
|||||
£ 4.9287 - £ 10.4992 | In production |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Steel
|
1.181 in
30.0 mm
|
|||||
£ 6.0377 - £ 12.8096 | 94 In stock |
3.15 in
80.0 mm
|
Chrome
|
Right & Left handed
|
Steel
|
3.15 in
80.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue