Duraco Magnetic Receptive Steel Tape is non-magnetized steel sheet that is designed to attract magnets. Apply adhesive to desired surface and simply attach magnets to it.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Adhesive Type | Overall Width | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 33.803 - £ 33.803 | In production |
215.879 ft
65.8 m
|
Rubber
|
1 in
25.4 mm
|
|||||||
£ 79.1203 - £ 79.1203 | In production |
450.131 ft
137.2 m
|
Rubber
|
1 in
25.4 mm
|
|||||||
472685 | £ 27.2177 - £ 27.2177 | In production |
215.879 ft
65.8 m
|
Rubber
|
0.752 in
19.1 mm
|
||||||
£ 103.1817 - £ 142.3908 | In production |
899.934 ft
274.3 m
|
Rubber
|
0.752 in
19.1 mm
|
|||||||
£ 55.5167 - £ 55.5167 | 20 In stock |
98.425 ft
30.0 m
|
Premium
|
0.5 in
12.7 mm
|
|||||||
£ 83.7771 - £ 83.7771 | 4 In stock |
98.425 ft
30.0 m
|
Foam
|
0.787 in
20.0 mm
|
|||||||
£ 77.6148 - £ 77.6148 | 20 In stock |
98.425 ft
30.0 m
|
Standard
|
0.787 in
20.0 mm
|
|||||||
493176 | £ 82.9127 - £ 82.9127 | 18 In stock |
98.425 ft
30.0 m
|
Premium
|
0.984 in
25.0 mm
|
||||||
£ 50.7725 - £ 50.7725 | 25 In stock |
98.425 ft
30.0 m
|
Standard
|
0.492 in
12.5 mm
|
|||||||
£ 86.1561 - £ 86.1561 | 120 In stock |
98.425 ft
30.0 m
|
Premium
|
0.787 in
20.0 mm
|
|||||||
£ 120.3607 - £ 120.3607 | 51 In stock |
98.425 ft
30.0 m
|
Foam
|
0.984 in
25.0 mm
|
|||||||
£ 32.4476 - £ 34.5287 | In production |
450.131 ft
137.2 m
|
Rubber
|
0.5 in
12.7 mm
|
|||||||
£ 27.1355 - £ 27.6832 | In production |
215.879 ft
65.8 m
|
Rubber
|
0.5 in
12.7 mm
|
|||||||
£ 78.3262 - £ 79.9143 | In production |
899.934 ft
274.3 m
|
Rubber
|
0.5 in
12.7 mm
|
|||||||
£ 34.4465 - £ 34.4465 | In production |
215.879 ft
65.8 m
|
Rubber
|
1 in
25.4 mm
|
|||||||
£ 95.7541 - £ 95.7541 | 4 In stock |
98.425 ft
30.0 m
|
Standard
|
0.984 in
25.0 mm
|
|||||||
£ 63.6337 - £ 63.6337 | 10 In stock |
98.425 ft
30.0 m
|
Foam
|
0.492 in
12.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue