Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Panel Thickness | Head Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0485 - £ 0.0599 | 2999 In stock |
0.185 in
4.7 mm
|
Natural
|
0.185 in
4.7 mm
|
0.311 in
7.9 mm
|
||||||
£ 0.0485 - £ 0.0599 | In production |
0.157 in
4.0 mm
|
Natural
|
0.28 in
7.1 mm
|
0.311 in
7.9 mm
|
||||||
£ 0.0409 - £ 0.0506 | 14160 In stock |
0.126 in
3.2 mm
|
Natural
|
0.094 in
2.4 mm
|
0.252 in
6.4 mm
|
||||||
£ 0.0409 - £ 0.0506 | 3917 In stock |
0.126 in
3.2 mm
|
Natural
|
0.22 in
5.6 mm
|
0.252 in
6.4 mm
|
||||||
£ 0.0485 - £ 0.0599 | 2388 In stock |
0.157 in
4.0 mm
|
Natural
|
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
||||||
£ 0.0485 - £ 0.0599 | 3768 In stock |
0.157 in
4.0 mm
|
Natural
|
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
||||||
£ 0.0485 - £ 0.0599 | 1986 In stock |
0.22 in
5.6 mm
|
Natural
|
0.126 in
3.2 mm
|
0.343 in
8.7 mm
|
||||||
£ 0.0502 - £ 0.062 | In production |
0.22 in
5.6 mm
|
Natural
|
0.252 in
6.4 mm
|
0.343 in
8.7 mm
|
||||||
£ 0.0586 - £ 0.0723 | 30955 In stock |
0.252 in
6.4 mm
|
Natural
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
||||||
£ 0.062 - £ 0.0766 | 899 In stock |
0.252 in
6.4 mm
|
Natural
|
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
||||||
27KY1250125 | £ 0.0409 - £ 0.0506 | 8038 In stock |
0.126 in
3.2 mm
|
Natural
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
|||||
27KY1250250 | £ 0.0409 - £ 0.0506 | In production |
0.126 in
3.2 mm
|
Natural
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
|||||
£ 0.0485 - £ 0.0599 | 10418 In stock |
0.157 in
4.0 mm
|
Natural
|
0.185 in
4.7 mm
|
0.311 in
7.9 mm
|
||||||
£ 0.0485 - £ 0.0599 | 1171 In stock |
0.157 in
4.0 mm
|
Natural
|
0.343 in
8.7 mm
|
0.311 in
7.9 mm
|
||||||
£ 0.0485 - £ 0.0599 | 1985 In stock |
0.22 in
5.6 mm
|
Natural
|
0.157 in
4.0 mm
|
0.343 in
8.7 mm
|
||||||
£ 0.0502 - £ 0.062 | 15927 In stock |
0.22 in
5.6 mm
|
Natural
|
0.311 in
7.9 mm
|
0.343 in
8.7 mm
|
||||||
£ 0.0586 - £ 0.0723 | 986 In stock |
0.252 in
6.4 mm
|
Natural
|
0.185 in
4.7 mm
|
0.5 in
12.7 mm
|
||||||
£ 0.062 - £ 0.0766 | 2799 In stock |
0.252 in
6.4 mm
|
Natural
|
0.343 in
8.7 mm
|
0.5 in
12.7 mm
|
||||||
£ 0.0409 - £ 0.0506 | 3268 In stock |
0.126 in
3.2 mm
|
Natural
|
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
||||||
£ 0.0485 - £ 0.0599 | 7907 In stock |
0.157 in
4.0 mm
|
Natural
|
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue