Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.
The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.
Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Height | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1236 - £ 0.1286 | 6636 In stock |
0.189 in
4.8 mm
|
0.39 in
9.9 mm
|
0.031 - 0.094 in
0.8 - 2.4 mm
|
0.157 - 0.156 in
4.0 - 4 mm
|
||||||
£ 0.1286 - £ 0.134 | In production |
0.189 in
4.8 mm
|
0.484 in
12.3 mm
|
0.157 - 0.22 in
4.0 - 5.6 mm
|
0.157 - 0.156 in
4.0 - 4 mm
|
||||||
£ 0.1337 - £ 0.1396 | 3828 In stock |
0.189 in
4.8 mm
|
0.39 in
9.9 mm
|
0.28 - 0.343 in
7.1 - 8.7 mm
|
0.185 - 0.187 in
4.7 - 4.7 mm
|
||||||
£ 0.1363 - £ 0.1423 | 3000 In stock |
0.189 in
4.8 mm
|
0.39 in
9.9 mm
|
0.343 - 0.406 in
8.7 - 10.3 mm
|
0.185 - 0.187 in
4.7 - 4.7 mm
|
||||||
MB-3-187 | £ 0.1262 - £ 0.1314 | In production |
0.189 in
4.8 mm
|
0.484 in
12.3 mm
|
0.094 - 0.157 in
2.4 - 4.0 mm
|
0.185 - 0.187 in
4.7 - 4.7 mm
|
|||||
£ 0.1337 - £ 0.1396 | 3469 In stock |
0.189 in
4.8 mm
|
0.39 in
9.9 mm
|
0.28 - 0.343 in
7.1 - 8.7 mm
|
0.157 - 0.156 in
4.0 - 4 mm
|
||||||
£ 0.1236 - £ 0.1286 | 29471 In stock |
0.189 in
4.8 mm
|
0.39 in
9.9 mm
|
0.031 - 0.094 in
0.8 - 2.4 mm
|
0.185 - 0.187 in
4.7 - 4.7 mm
|
||||||
£ 0.1286 - £ 0.134 | 54349 In stock |
0.189 in
4.8 mm
|
0.484 in
12.3 mm
|
0.157 - 0.22 in
4.0 - 5.6 mm
|
0.185 - 0.187 in
4.7 - 4.7 mm
|
||||||
£ 0.1363 - £ 0.1423 | 3973 In stock |
0.189 in
4.8 mm
|
0.39 in
9.9 mm
|
0.343 - 0.406 in
8.7 - 10.3 mm
|
0.157 - 0.156 in
4.0 - 4 mm
|
||||||
£ 0.1262 - £ 0.1314 | 22375 In stock |
0.189 in
4.8 mm
|
0.39 in
9.9 mm
|
0.094 - 0.157 in
2.4 - 4.0 mm
|
0.157 - 0.156 in
4.0 - 4 mm
|
||||||
£ 0.1311 - £ 0.1365 | 4290 In stock |
0.189 in
4.8 mm
|
0.484 in
12.3 mm
|
0.22 - 0.28 in
5.6 - 7.1 mm
|
0.157 - 0.156 in
4.0 - 4 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue