Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1711 - £ 0.1779 | 8696 In stock |
0.106 in
2.7 mm
|
0.067 in
1.7 mm
|
0.185 in
4.7 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||||||
£ 0.1807 - £ 0.1889 | 7206 In stock |
0.106 in
2.7 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
0.094 - 0.098 in
2.4 - 2.5 mm
|
||||||
£ 0.1656 - £ 0.1725 | 392 In stock |
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||||||
£ 0.182 - £ 0.1903 | 871 In stock |
0.106 in
2.7 mm
|
0.189 in
4.8 mm
|
0.205 in
5.2 mm
|
0.13 - 0.15 in
3.3 - 3.8 mm
|
||||||
£ 0.2067 - £ 0.2149 | 513 In stock |
0.106 in
2.7 mm
|
0.067 in
1.7 mm
|
0.343 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
||||||
£ 0.23 - £ 0.2395 | 450 In stock |
0.106 in
2.7 mm
|
0.555 in
14.1 mm
|
0.343 in
8.7 mm
|
0.181 - 0.189 in
4.6 - 4.8 mm
|
||||||
£ 0.2587 - £ 0.2697 | 248 In stock |
0.106 in
2.7 mm
|
0.374 in
9.5 mm
|
0.343 in
8.7 mm
|
0.205 - 0.209 in
5.2 - 5.3 mm
|
||||||
£ 0.3326 - £ 0.3463 | 148 In stock |
0.106 in
2.7 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||||||
£ 0.4011 - £ 0.4175 | 1890 In stock |
0.106 in
2.7 mm
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||||||
£ 0.1793 - £ 0.1875 | 792 In stock |
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
0.094 - 0.098 in
2.4 - 2.5 mm
|
||||||
£ 0.1656 - £ 0.1725 | 764 In stock |
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||||||
£ 0.1725 - £ 0.1793 | 696 In stock |
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.236 in
6.0 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||||||
£ 0.2012 - £ 0.2094 | 700 In stock |
0.106 in
2.7 mm
|
0.449 in
11.4 mm
|
0.343 in
8.7 mm
|
0.161 - 0.173 in
4.1 - 4.4 mm
|
||||||
£ 0.2245 - £ 0.2341 | 300 In stock |
0.106 in
2.7 mm
|
0.248 in
6.3 mm
|
0.343 in
8.7 mm
|
0.173 - 0.189 in
4.4 - 4.8 mm
|
||||||
£ 0.2519 - £ 0.2628 | 423 In stock |
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||||||
£ 0.2984 - £ 0.3107 | 550 In stock |
0.106 in
2.7 mm
|
0.248 in
6.3 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||||||
£ 0.3956 - £ 0.4121 | In production |
0.106 in
2.7 mm
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
0.26 - 0.268 in
6.6 - 6.8 mm
|
||||||
£ 0.0802 - £ 0.099 | 43500 In stock |
0.654 in
16.6 mm
|
0.48 in
12.2 mm
|
0.594 in
15.1 mm
|
0.244 - 0.291 in
6.2 - 7.4 mm
|
||||||
27PIF0041 | £ 0.0362 - £ 0.0446 | In production |
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
0.311 in
7.9 mm
|
0.091 - 0.146 in
2.3 - 3.7 mm
|
|||||
£ 0.0571 - £ 0.0705 | 14009 In stock |
0.709 in
18.0 mm
|
0.555 in
14.1 mm
|
0.343 in
8.7 mm
|
0.181 - 0.224 in
4.6 - 5.7 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue