Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
NM23PM25 | £ 0.1848 - £ 0.193 | 1600 In stock |
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
|
Fir Tree
|
|||||
FTH-27-1-19BK | £ 0.8515 - £ 0.8515 | 998 In stock |
0.374 in
9.5 mm
|
0.512 in
13.0 mm
|
|
Push In
|
|||||
23TA00700 | £ 0.1336 - £ 0.1396 | In production |
0.197 in
5.0 mm
|
0.37 in
9.4 mm
|
|
Arrowhead
|
|||||
FTH-13S-01BK-M | £ 0.114 - £ 0.1369 | 20500 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|||||
FTH-13S-19-M | £ 0.1311 - £ 0.1575 | In production |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|||||
£ 0.6982 - £ 0.6982 | 9998 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
||||||
494651 | £ 0.3847 - £ 0.3847 | 623733 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|||||
FTH-14R-01-M | £ 0.1289 - £ 0.1548 | 639700 In stock |
0.205 in
5.2 mm
|
0.300 in
7.6 mm
|
|
Screw-In
|
|||||
FTH-27-12-01 | £ 0.1738 - £ 0.1779 | In production |
|
0.510 in
13 mm
|
|
Screw
|
|||||
FTH-3-01-M | £ 0.1656 - £ 0.1725 | 93483 In stock |
0.185 in
4.7 mm
|
0.190 in
4.8 mm
|
|
Push In
|
|||||
FTH-6-01-M | £ 0.1533 - £ 0.1601 | 151392 In stock |
0.252 in
6.4 mm
|
0.190 in
4.8 mm
|
|
Push In
|
|||||
£ 0.1224 - £ 0.125 | 61039 In stock |
0.126 in
3.2 mm
|
0.157 in
4.0 mm
|
|
Push In
|
||||||
£ 0.1211 - £ 0.1236 | 8948 In stock |
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
|
Push In
|
||||||
FTH-36-1-ASS | £ 0.386 - £ 0.4025 | 90202 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
|
Fir Tree
|
|||||
FTH-27-1-01BK | £ 0.6818 - £ 0.6955 | 12055 In stock |
0.374 in
9.5 mm
|
0.500 in
12.7 mm
|
|
Push In
|
|||||
FTH-13R-19-M | £ 0.1311 - £ 0.1575 | 17177 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|||||
FTH-14R-19-M | £ 0.1482 - £ 0.178 | 21514 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|||||
460337 | £ 0.3847 - £ 0.3847 | 111986 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|||||
494650 | £ 0.2902 - £ 0.2902 | 61200 In stock |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
|
Screw
|
|||||
FTH-13R-01-M | £ 0.114 - £ 0.1369 | 145692 In stock |
|
0.190 in
4.8 mm
|
|
Screw-In
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue