Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.
They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inner Ring Inside Diameter | Thread Size | Colour | Plug Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.6347 - £ 0.6347 | 404 In stock |
0.906 in
23.0 mm
|
3/8
|
Red
|
0.72 in
18.3 mm
|
||||||
£ 0.6134 - £ 0.6134 | 394 In stock |
0.906 in
23.0 mm
|
1/4
|
Red
|
0.61 in
15.5 mm
|
||||||
£ 1.167 - £ 1.167 | 295 In stock |
1.732 in
44.0 mm
|
1
|
Red
|
1.594 in
40.5 mm
|
||||||
£ 0.9421 - £ 0.9421 | 436 In stock |
1.417 in
36.0 mm
|
3/4
|
Yellow
|
1.142 in
29.0 mm
|
||||||
£ 1.072 - £ 1.072 | 449 In stock |
1.102 in
28.0 mm
|
1/2
|
Yellow
|
1.012 in
25.7 mm
|
||||||
£ 0.6347 - £ 0.6347 | 146 In stock |
0.906 in
23.0 mm
|
3/8
|
Green
|
0.72 in
18.3 mm
|
||||||
£ 0.6134 - £ 0.6134 | 150 In stock |
0.906 in
23.0 mm
|
1/4
|
Green
|
0.61 in
15.5 mm
|
||||||
£ 1.167 - £ 1.167 | 150 In stock |
1.732 in
44.0 mm
|
1
|
Green
|
1.594 in
40.5 mm
|
||||||
£ 0.9421 - £ 0.9421 | 500 In stock |
1.417 in
36.0 mm
|
3/4
|
Blue
|
1.142 in
29.0 mm
|
||||||
£ 1.072 - £ 1.072 | 255 In stock |
1.102 in
28.0 mm
|
1/2
|
Blue
|
1.012 in
25.7 mm
|
||||||
£ 1.072 - £ 1.072 | 299 In stock |
1.102 in
28.0 mm
|
1/2
|
Red
|
0.929 in
23.6 mm
|
||||||
£ 0.6347 - £ 0.6347 | 2721 In stock |
0.906 in
23.0 mm
|
3/8
|
Red
|
0.787 in
20.0 mm
|
||||||
499776 | £ 0.6134 - £ 0.6134 | 299 In stock |
0.787 in
20.0 mm
|
1/4
|
Yellow
|
0.5 in
12.7 mm
|
|||||
£ 1.167 - £ 1.167 | 428 In stock |
1.496 in
38.0 mm
|
1
|
Yellow
|
1.437 in
36.5 mm
|
||||||
£ 0.9421 - £ 0.9421 | 600 In stock |
1.457 in
37.0 mm
|
3/4
|
Yellow
|
1.287 in
32.7 mm
|
||||||
£ 1.072 - £ 1.072 | 837 In stock |
1.102 in
28.0 mm
|
1/2
|
Green
|
0.929 in
23.6 mm
|
||||||
£ 0.6347 - £ 0.6347 | 285 In stock |
0.906 in
23.0 mm
|
3/8
|
Green
|
0.787 in
20.0 mm
|
||||||
£ 0.6134 - £ 0.6134 | 527 In stock |
0.787 in
20.0 mm
|
1/4
|
Blue
|
0.5 in
12.7 mm
|
||||||
£ 1.167 - £ 1.167 | 161 In stock |
1.496 in
38.0 mm
|
1
|
Blue
|
1.437 in
36.5 mm
|
||||||
£ 0.9421 - £ 0.9421 | 187 In stock |
1.457 in
37.0 mm
|
3/4
|
Blue
|
1.287 in
32.7 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue