Menu Search

Ring Seals - SAE Flange Seal

In stock

These SAE Flange O-Ring seals are designed to form a tight seal in flanged connections, preventing fluid or gas leakage. It creates a tight seal by fitting into the grooves of SAE standard flanges.

It is flexible and durable, and it can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions. In addition,they are efficient in sealing flanges exposed to vibration and heat cycling.

It is typically inserted in the flange grooves to provide a tight fit and a secure seal and commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Inside Diameter Cross Section Dimensions View
£ 2.6149 - £ 5.0827 100 In stock
38.1 mm
£ 2.6149 - £ 5.0571 2800 In stock
31.8 mm
£ 2.3274 - £ 4.6207 400 In stock
19.1 mm
£ 2.7108 - £ 2.7108 792 In stock
50.8 mm
£ 2.2042 - £ 4.3383 800 In stock
12.7 mm
£ 2.5191 - £ 4.8774 600 In stock
25.4 mm
SAE Flange Seal 38.1 mm PU Blue

490094

Price Range
£ 5.0827 - £ 2.6149

Stock Levels
100 In stock
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    38.1 mm
  • Full Material
    Polyurethane 90
  • Number of Pieces
    100
SAE Flange Seal 31.8 mm PU Blue

490093

Price Range
£ 5.0571 - £ 2.6149

Stock Levels
2800 In stock
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    31.8 mm
  • Full Material
    Polyurethane 90
  • Number of Pieces
    100
SAE Flange Seal 19.1 mm PU Blue

490091

Price Range
£ 4.6207 - £ 2.3274

Stock Levels
400 In stock
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    19.1 mm
  • Full Material
    Polyurethane 90
  • Number of Pieces
    100
SAE Flange Seal 50.8 mm PU Blue

490095

Price Range
£ 2.7108 - £ 2.7108

Stock Levels
792 In stock
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    50.8 mm
  • Full Material
    Polyurethane 90
  • Number of Pieces
    100
SAE Flange Seal 12.7 mm PU Blue

490090

Price Range
£ 4.3383 - £ 2.2042

Stock Levels
800 In stock
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    12.7 mm
  • Full Material
    Polyurethane 90
  • Number of Pieces
    100
SAE Flange Seal 25.4 mm PU Blue

490092

Price Range
£ 4.8774 - £ 2.5191

Stock Levels
600 In stock
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    25.4 mm
  • Full Material
    Polyurethane 90
  • Number of Pieces
    100