Menu Search

Round Belt Pulleys

In stock

These Round Belt Pulleys offer consistent power transmission. Designed for flexible connections between elements and suspended applications requiring motion traction control, they are useful for flexible connections between elements and suspended applications. They are also intended to reduce noise and vibration while in use. These pulleys' smooth surface finish and accurate balancing reduce friction and undesirable disturbances, resulting in a quieter operation and a more comfortable working environment.

Used iin applications that require a lightweight, corrosion-resistant, and cost-effective solution. Because of their adaptability and endurance, they are well suited for conveyor systems, printing presses, automotive components, and agricultural applications.

  • Material: POM
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Wheel Diameter Belt Width Wheel Width View
£ 1.9304 - £ 2.0125 4648 In stock
40.0 mm
6.1 mm
11.0 mm
£ 2.3137 - £ 2.4096 1999 In stock
50.0 mm
7.6 mm
15.0 mm
£ 1.1213 - £ 1.1678 10199 In stock
30.0 mm
4.8 mm
9.0 mm
£ 0.9515 - £ 0.9912 6916 In stock
20.0 mm
3.8 mm
7.5 mm
Round Belt Pulley 40.0 mm 11.0 mm 6.0 mm POM

024010000005

Price Range
£ 2.0125 - £ 1.9304

Stock Levels
4648 In stock
Attributes
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    11.0 mm
  • Belt Width
    6.1 mm
  • Hole Diameter
    6.0 mm
  • Colour
    Natural
Round Belt Pulley 50.0 mm 15.0 mm 8.0 mm POM

024015000005

Price Range
£ 2.4096 - £ 2.3137

Stock Levels
1999 In stock
Attributes
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    15.0 mm
  • Belt Width
    7.6 mm
  • Hole Diameter
    8.0 mm
  • Colour
    Natural
Round Belt Pulley 30.0 mm 9.0 mm 6.0 mm POM

024005000005

Price Range
£ 1.1678 - £ 1.1213

Stock Levels
10199 In stock
Attributes
  • Wheel Diameter
    30.0 mm
  • Wheel Width
    9.0 mm
  • Belt Width
    4.8 mm
  • Hole Diameter
    6.0 mm
  • Colour
    Natural
Round Belt Pulley 20.0 mm 7.5 mm 6.0 mm POM

024002500005

Price Range
£ 0.9912 - £ 0.9515

Stock Levels
6916 In stock
Attributes
  • Wheel Diameter
    20.0 mm
  • Wheel Width
    7.5 mm
  • Belt Width
    3.8 mm
  • Hole Diameter
    6.0 mm
  • Colour
    Natural