Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1251355 | £ 0.0319 - £ 0.0767 | 16784 In stock |
0.248 in
6.3 mm
|
||||||||
£ 0.7352 - £ 0.7666 | 650 In stock |
|
|||||||||
£ 1.8072 - £ 1.8893 | 744 In stock |
|
|||||||||
£ 1.8482 - £ 1.9304 | 376 In stock |
|
|||||||||
£ 2.7382 - £ 2.8066 | 150 In stock |
|
|||||||||
£ 0.2327 - £ 0.2423 | 2539 In stock |
0.157 in
4.0 mm
|
|||||||||
£ 0.3135 - £ 0.3272 | 7585 In stock |
0.236 in
6.0 mm
|
|||||||||
£ 0.5517 - £ 0.575 | 3390 In stock |
0.551 in
14.0 mm
|
|||||||||
£ 0.7557 - £ 0.7872 | 151 In stock |
0.709 in
18.0 mm
|
|||||||||
£ 1.7113 - £ 1.7798 | 2638 In stock |
0.866 in
22.0 mm
|
|||||||||
£ 2.8888 - £ 2.9435 | 370 In stock |
1.102 in
28.0 mm
|
|||||||||
£ 2.9846 - £ 3.053 | In production |
1.26 in
32.0 mm
|
|||||||||
£ 0.1916 - £ 0.1998 | In production |
0.157 in
4.0 mm
|
|||||||||
£ 0.282 - £ 0.2929 | 1529 In stock |
0.236 in
6.0 mm
|
|||||||||
£ 0.3696 - £ 0.3847 | 1122 In stock |
0.394 in
10.0 mm
|
|||||||||
£ 0.4613 - £ 0.4805 | 788 In stock |
0.551 in
14.0 mm
|
|||||||||
£ 0.6804 - £ 0.7078 | 1505 In stock |
0.709 in
18.0 mm
|
|||||||||
£ 1.4375 - £ 1.4923 | 594 In stock |
0.866 in
22.0 mm
|
|||||||||
£ 2.6971 - £ 2.7518 | 683 In stock |
1.102 in
28.0 mm
|
|||||||||
£ 2.3274 - £ 2.4233 | In production |
1.26 in
32.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue