These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.6407 - £ 0.6681 | 4325 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
|||||
£ 0.8776 - £ 0.9145 | 12760 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
|||||
£ 0.6804 - £ 0.7078 | 4553 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
|||||
£ 0.7146 - £ 0.7447 | 2900 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
|||||
£ 0.1198 - £ 0.148 | 19544 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
1.406 in
35.7 mm
|
|||||
£ 0.1198 - £ 0.148 | 65 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.374 in
9.5 mm
|
|||||
£ 0.167 - £ 0.1738 | 36609 In stock |
0.157 in
4.0 mm
|
|
|
#6,3.5mm self tapping screw
|
0.374 in
9.5 mm
|
|||||
£ 0.1971 - £ 0.2067 | 16900 In stock |
0.157 in
4.0 mm
|
|
|
#6,3.5mm self tapping screw
|
0.874 in
22.2 mm
|
|||||
£ 0.6407 - £ 0.6681 | 835 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
|||||
£ 0.6804 - £ 0.7078 | In production |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
|||||
£ 0.1198 - £ 0.148 | 89571 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.252 in
6.4 mm
|
|||||
£ 0.1198 - £ 0.148 | 84881 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.5 in
12.7 mm
|
|||||
£ 0.1807 - £ 0.1889 | 21653 In stock |
0.157 in
4.0 mm
|
|
|
#6,3.5mm self tapping screw
|
0.626 in
15.9 mm
|
|||||
£ 0.2546 - £ 0.2656 | 11391 In stock |
0.157 in
4.0 mm
|
|
|
#6,3.5mm self tapping screw
|
1.126 in
28.6 mm
|
|||||
£ 0.6407 - £ 0.6681 | 796 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
|||||
£ 0.6804 - £ 0.7078 | 17398 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
|||||
TCBS-6-01 | £ 0.1042 - £ 0.1287 | 27720 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.374 in
9.5 mm
|
||||
£ 0.1642 - £ 0.1711 | 9922 In stock |
0.157 in
4.0 mm
|
|
|
#6,3.5mm self tapping screw
|
0.252 in
6.4 mm
|
|||||
£ 0.193 - £ 0.2012 | 22208 In stock |
0.157 in
4.0 mm
|
|
|
#6,3.5mm self tapping screw
|
0.752 in
19.1 mm
|
|||||
£ 0.3272 - £ 0.334 | 1100 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.362 in
60.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue