These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1655 - £ 0.1722 | 42036 In stock |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.5 in
12.7 mm
|
|||||
MSPMST-3-01 | £ 0.1241 - £ 0.1292 | 1900 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.189 in
4.8 mm
|
||||
MSPMST-7-01 | £ 0.1262 - £ 0.1314 | 2000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.437 in
11.1 mm
|
||||
£ 0.125 - £ 0.1302 | 1073 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.252 in
6.4 mm
|
|||||
MSPMST-8-01 | £ 0.1269 - £ 0.1322 | 595 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.5 in
12.7 mm
|
||||
£ 0.183 - £ 0.1911 | 1225 In stock |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.874 in
22.2 mm
|
|||||
£ 0.1937 - £ 0.2032 | In production |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
1.126 in
28.6 mm
|
|||||
£ 0.1254 - £ 0.1306 | 2814 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.311 in
7.9 mm
|
|||||
£ 0.1273 - £ 0.1326 | 1998 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.563 in
14.3 mm
|
|||||
£ 0.1601 - £ 0.1668 | 1998 In stock |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.374 in
9.5 mm
|
|||||
£ 0.078 - £ 0.1032 | 1 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.126 in
3.2 mm
|
|||||
MSPMST-6-01 | £ 0.1256 - £ 0.1308 | 647 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.374 in
9.5 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue