Sign Stand Offs create a space between the wall and mounted print materials to add dimension to a display or sign. These stands are available in plastic or metal to create an attractive 3D effect.
It is ideal for mounting signs, display panels, and other items at a fixed distance from a surface. It increases the visibility of your signs and prevents damage to your walls. It is easy to install and remove, secure and durable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stand Off Length | Cylinder Color | Head Color | Finish | Material | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 3.5185 - £ 6.9824 | In production |
0.512 in
13.0 mm
|
|
|
Chrome
|
Brass
|
|||||
£ 12.4177 - £ 24.7978 | In production |
1.969 in
50.0 mm
|
|
|
Satin Silver
|
Brass
|
|||||
£ 10.3504 - £ 20.6135 | 56 In stock |
0.748 in
19.0 mm
|
|
|
Satin Silver
|
Brass
|
|||||
£ 5.1615 - £ 10.2939 | 60 In stock |
0.984 in
25.0 mm
|
|
|
|
Aluminium
|
|||||
£ 4.5591 - £ 4.5591 | 100 In stock |
0.748 in
19.0 mm
|
|
|
|
Stainless Steel
|
|||||
£ 7.4479 - £ 14.8633 | 14574 In stock |
0.906 in
23.0 mm
|
|
|
Satin Chrome
|
Brass
|
|||||
£ 7.8723 - £ 15.6847 | In production |
0.787 in
20.0 mm
|
|
|
|
Stainless Steel
|
|||||
£ 4.2852 - £ 8.4969 | 300 In stock |
0.748 in
19.0 mm
|
|
|
Satin Silver
|
Brass
|
|||||
493109 | £ 14.088 - £ 28.0836 | 280 In stock |
0.984 in
25.0 mm
|
|
|
Satin Silver
|
Brass
|
||||
£ 13.4856 - £ 26.8258 | 196 In stock |
0.984 in
25.0 mm
|
|
|
Chrome
|
Brass
|
|||||
493114 | £ 8.0777 - £ 16.0698 | In production |
0.984 in
25.0 mm
|
|
|
|
Aluminium
|
||||
£ 8.9265 - £ 17.7897 | 418 In stock |
0.984 in
25.0 mm
|
|
|
|
Stainless Steel
|
|||||
493122 | £ 9.9533 - £ 9.9533 | 3338 In stock |
1.063 in
27.0 mm
|
|
|
Chrome
|
Brass
|
||||
£ 1.302 - £ 1.3567 | 8230 In stock |
0.236 in
6.0 mm
|
|
|
No Finish
|
ABS
|
|||||
£ 0.9884 - £ 1.0309 | 19817 In stock |
0.236 in
6.0 mm
|
|
|
No Finish
|
ABS
|
|||||
£ 2.6697 - £ 2.6697 | 15 In stock |
0.748 in
19.0 mm
|
|
|
Satin Silver
|
Aluminium
|
|||||
£ 5.4764 - £ 11.141 | 96 In stock |
0.984 in
25.0 mm
|
|
|
|
Aluminium
|
|||||
£ 4.2716 - £ 8.4969 | In production |
0.748 in
19.0 mm
|
|
|
Chrome Plated
|
Aluminium
|
|||||
£ 4.5591 - £ 9.0617 | 240 In stock |
0.984 in
25.0 mm
|
|
|
|
Aluminium
|
|||||
£ 8.2693 - £ 16.4805 | 655 In stock |
0.984 in
25.0 mm
|
|
|
Satin Silver
|
Brass
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue